(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Slide Rails Three Step Slide Medium load Type(Width:36mm, Steel)

Slide Rails Three Step Slide Medium load Type(Width:36mm, Steel)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

- Slide Rails Three Step Slide Medium Load Type (Width:36mm, Steel), C-SRX36 series from MISUMI.
- This is an economy item; The price is cheaper than the MISUMI standard product.
- The overall length of the slide rail can be selected up to 711.2 mm.
- The travel length of slide rail can be selected up to 729.8 mm.
- Rated load of slide rail can be selected up to 495 N (When using two pieces).

  • RoHS

Economy Slide Rails C-SRX36 Series

Medium Load Slide Three-Step Slide Budget-Friendly

- Three-step slide design for medium load applications

- Steel construction with specified width

- Available in various rail and travel lengths

- High load-bearing capacity with two pieces

- Budget-friendly option ensuring long life and excellent performance

Economy Slide Rails C-SRX36 Series
MISUMI Economy Logo

MISUMI Standard
MISUMI Standard

Cheaper Price
Cheaper Price

Product Variety
Product Variety

3D CAD
3D CAD Support

Product Overview of Slide Rails

Linear Slide Rails, also known as drawer guide, refers to the hardware connection parts fixed to the equipment or furniture cabinet for in and out of drawer or cabinet board. Slide Rails is suitable for connecting the loading and unloading mechanism, filing cabinet, steel drawer and so on.
The steel ball Slide Rails is basically a two-section or three-section metal slide rail. The common one is the structure installed on the side of the drawer (one set on the left and right), which is relatively simple to install and space-saving.

Product Feature of Slide Rails

The steel ball in the structure can make the force spread around, ensure the stability of the drawer in horizontal and vertical directions, and can bear a large weight.
MISUMI new Economy series Slide Rails adopts high-quality high-accuracy steel ball, and high quality mold forming, featuring small resisting force during assembly and operation, long life, and excellent load-bearing capacity.

Specifications Overview of Slide Rails

Specifications Overview

Dimensional Drawing of Slide Rails

Dimensional Drawing

Usage Method of Slide Rails

Usage Method Usage Method

Example Use of Slide Rails

Example of Use

Precautions of Slide Rails

Precautions for use of Slide Rails

When installing linear Slide Rails, install them in parallel with the left and right rails perpendicular to the ground.
Load resistance will be significantly reduced if the installation is bad. When the slide rail is installed in parallel to the ground, the approximate standard of the rated load is 25% (reference value)
The inner rail is likely to be removed from the outer rail if the load applied exceeds the above reference value, or a load is applied to a gravity position away from the center of the rail when the slide rail is installed in parallel. Please experiment and confirm in advance before using it.

Precautions

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
C-SRX36Y12
C-SRX36Y14
C-SRX36Y16
C-SRX36Y18
C-SRX36Y20
C-SRX36Y22
C-SRX36Y24
C-SRX36Y26
C-SRX36Y28
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipStroke
(mm)
Rail Length
(mm)
Load Rating (N / 2 pcs.)
(N)

MYR 54.80

1 Piece(s)Available 1 Day(s) 324.2304.8495

MYR 60.00

1 Piece(s)Available 1 Day(s) 375.4355.6476

MYR 64.92

1 Piece(s)Available 1 Day(s) 424.6406.4450

MYR 53.81

1 Piece(s)Available 1 Day(s) 475.8457.2415

MYR 74.46

1 Piece(s)Available 1 Day(s) 527508406

MYR 79.50

1 Piece(s)Available 1 Day(s) 578.2558.8362

MYR 84.75

1 Piece(s)Available 1 Day(s) 629.4609.6318

MYR 90.12

1 Piece(s)Available 1 Day(s) 678.6660.4300

MYR 95.76

1 Piece(s)Available 1 Day(s) 729.8711.2265

Loading...

  1. 1

Basic Information

Type Slide Material Steel Rail Qty. Three-Step Slide
Height(mm) 19.1 Width(mm) 35.3 Surface Treatment Zinc Plating

Additional Products in this Category

Tech Support