(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Cleaning Method | Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Use case |
Degreasing | SL-□□ | Anti-rust packing | Removal of organic stains | General environment | Regular assembly process |
Post battery assembly process | |||||
Precision cleaning | SH-□□ | Degassing double packing | Removal of organic stains Contamination and dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process |
Part Number
Configured Part Number is shown.
Type | [M] Material | Color | Cleaning Method | ||||
Flanged Solid | Flanged | Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment | ||
SL-FWNJF | SL-FWHJF | Fluororesin | White | Degreasing | General environment | Single Packaging | General environment |
SH-FWNJF | SH-FWHJF | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 | ||
SL-FWNJP | SL-FWHJP | PEEK | Gray | Degreasing | General environment | Single Packaging | General environment |
SH-FWNJP | SH-FWHJP | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 |
Part Number | — | D | — | V | — | H | — | T | ||
SL-FWNJF | — | D19.5 | — | V11.5 | — | H10.5 | — | T25.0 | ||
Part Number | — | D | — | H | — | V | — | T | — | L |
SH-FWHJP | — | D20 | — | H30 | — | V10.5 | — | T2.5 | — | L8.5 |
Part Number | D | V | H | T |
0.5 mm | 0.5 mm | 0.5 mm | ||
Increments | Increments | Increments | ||
SL-FWNJF | 6.0 to 10.0 | 2.0 to 8.0 | 2.0 to 28.0 | 3.0 to 10.0 |
SH-FWNJF | (0.5 mm Increments) | 10.5 to 20 | ||
SL-FWNJP | 20.5 to 30 | |||
SH-FWNJP | 10.5 to 20 | 4.0 to 18.0 | 3.0 to 10.0 | |
(0.5 mm Increments) | 10.5 to 20 | |||
20.5 to 30 | ||||
21 to 30 | 10.0 to 28.0 | 3.0 to 10.0 | ||
(1 mm Increments) | 10.5 to 20 | |||
20.5 to 30 | ||||
31 to 40 | 15.0 to 38.0 | 2.0 to 38.0 | 5.0 to 10.0 | |
(1 mm Increments) | 10.5 to 20 | |||
20.5 to 30 | ||||
30.5 to 40 | ||||
41 to 50 | 20.0 to 48.0 | 2.0 to 48.0 | 10.0 to 20.0 | |
(1 mm Increments) | 20.5 to 30 | |||
30.5 to 40 | ||||
40.5 to 50 | ||||
Machining Conditions [ ! ] V ≤ D−2 [ ! ] V × 3 ≥ T−H ≥ 1 [ ! ] V ≤ 2.5 to T ≤ 10 [ ! ] V = 3.0 to T ≤ 20 |
Part Number | D | H | V | T | L |
0.5 mm increments | 0.5 mm increments | 0.5 mm increments | |||
(V Dimension 3 or More) | |||||
SL-FWHJF SH-FWHJF SL-FWHJP SH-FWHJP | 4.0 to 10 | 6.0 to 20 | 0 2 2.6 3.0 to 55.0 | 1.0 to 8.0 | 2.0 to 5.5 |
(0.5 mm Increments) | (0.5 mm Increments) | 6.0 to 10.0 | |||
10.5 to 20 | 12.5 to 30 | 2.0 to 5.5 | |||
(0.5 mm Increments) | (0.5 mm Increments) | 6.0 to 10.0 | |||
21 to 30 | 23 to 40 | 2.0 to 5.5 | |||
(1 mm Increments) | (1 mm Increments) | 6.0 to 10.0 | |||
31 to 40 | 33 to 50 | 2.0 to 5.5 | |||
(1 mm Increments) | (1 mm Increments) | 6.0 to 10.0 | |||
41 to 50 | 43 to 50 | 2.0 to 5.5 | |||
(1 mm Increments) | (1 mm Increments) | 6.0 to 10.0 | |||
Machining Conditions [ ! ] H−D ≥ 2 [ ! ] D−V ≥ 2 [ ! ] L−T ≥ 1 |
Working Environment: General environment | ||||||
---|---|---|---|---|---|---|
![]() IPA Cleaning | ![]() | ![]() Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | ![]() | ![]() Use clean air blow | ![]() | ![]() Single Packing |
Working Environment: General environment | Working Environment: Class 1,000 | Working Environment: Class 10 | ||||||
---|---|---|---|---|---|---|---|---|
![]() IPA Cleaning | ![]() | ![]() Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | ![]() | ![]() Use clean air blow | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Degassing double packing |
Degreasing (Part Number: SL-□□)![]() | Precision Cleaning (Part Number: SH-□□)![]() [ ! ] Both the first and second layer packaging are degassed. |
Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Use Case and Process |
---|---|---|---|---|---|
Degreasing | SL-□□ | Anti-rust packing | Removal of organic stains | General environment | Regular assembly process |
Post battery assembly process | |||||
Precision cleaning | SH-□□ | Degassing double packing | Removal of organic stains Removal of contamination and dusts | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
SH-FWHJF-D[4-20/0.5]-H[6-30/0.5]-V[0,2,2.6]-T[1-8/0.5]-L[2-10/0.5] |
SH-FWHJF-D[4-20/0.5]-H[6-30/0.5]-V[3-45/0.5]-T[1-8/0.5]-L[2-10/0.5] |
SH-FWHJF-D[4-20/0.5]-H[23-60/1]-V[0,2,2.6]-T[1-8/0.5]-L[2-10/0.5] |
SH-FWHJF-D[4-20/0.5]-H[23-60/1]-V[3-45/0.5]-T[1-8/0.5]-L[2-10/0.5] |
SH-FWHJF-D[21-48/1]-H[6-30/0.5]-V[0,2,2.6]-T[1-8/0.5]-L[2-10/0.5] |
SH-FWHJF-D[21-48/1]-H[6-30/0.5]-V[3-45/0.5]-T[1-8/0.5]-L[2-10/0.5] |
SH-FWHJF-D[21-48/1]-H[23-60/1]-V[0,2,2.6]-T[1-8/0.5]-L[2-10/0.5] |
SH-FWHJF-D[21-48/1]-H[23-60/1]-V[3-45/0.5]-T[1-8/0.5]-L[2-10/0.5] |
SH-FWHJP-D[4-20/0.5]-H[6-30/0.5]-V[0,2,2.6]-T[1-8/0.5]-L[2-10/0.5] |
SH-FWHJP-D[4-20/0.5]-H[6-30/0.5]-V[3-45/0.5]-T[1-8/0.5]-L[2-10/0.5] |
SH-FWHJP-D[4-20/0.5]-H[23-60/1]-V[0,2,2.6]-T[1-8/0.5]-L[2-10/0.5] |
SH-FWHJP-D[4-20/0.5]-H[23-60/1]-V[3-45/0.5]-T[1-8/0.5]-L[2-10/0.5] |
SH-FWHJP-D[21-48/1]-H[6-30/0.5]-V[0,2,2.6]-T[1-8/0.5]-L[2-10/0.5] |
SH-FWHJP-D[21-48/1]-H[6-30/0.5]-V[3-45/0.5]-T[1-8/0.5]-L[2-10/0.5] |
SH-FWHJP-D[21-48/1]-H[23-60/1]-V[0,2,2.6]-T[1-8/0.5]-L[2-10/0.5] |
SH-FWHJP-D[21-48/1]-H[23-60/1]-V[3-45/0.5]-T[1-8/0.5]-L[2-10/0.5] |
SH-FWNJF-D[6-20/0.5]-V[2-58/0.5]-H[2-48/0.5]-T[3-50/0.5] |
SH-FWNJF-D[21-50/1]-V[2-58/0.5]-H[2-48/0.5]-T[3-50/0.5] |
SH-FWNJP-D[6-20/0.5]-V[2-58/0.5]-H[2-48/0.5]-T[3-50/0.5] |
SH-FWNJP-D[21-50/1]-V[2-58/0.5]-H[2-48/0.5]-T[3-50/0.5] |
SL-FWHJF-D[4-20/0.5]-H[6-30/0.5]-V[0,2,2.6]-T[1-8/0.5]-L[2-10/0.5] |
SL-FWHJF-D[4-20/0.5]-H[6-30/0.5]-V[3-45/0.5]-T[1-8/0.5]-L[2-10/0.5] |
SL-FWHJF-D[4-20/0.5]-H[23-60/1]-V[0,2,2.6]-T[1-8/0.5]-L[2-10/0.5] |
SL-FWHJF-D[4-20/0.5]-H[23-60/1]-V[3-45/0.5]-T[1-8/0.5]-L[2-10/0.5] |
SL-FWHJF-D[21-48/1]-H[6-30/0.5]-V[0,2,2.6]-T[1-8/0.5]-L[2-10/0.5] |
SL-FWHJF-D[21-48/1]-H[6-30/0.5]-V[3-45/0.5]-T[1-8/0.5]-L[2-10/0.5] |
SL-FWHJF-D[21-48/1]-H[23-60/1]-V[0,2,2.6]-T[1-8/0.5]-L[2-10/0.5] |
SL-FWHJF-D[21-48/1]-H[23-60/1]-V[3-45/0.5]-T[1-8/0.5]-L[2-10/0.5] |
SL-FWHJP-D[4-20/0.5]-H[6-30/0.5]-V[0,2,2.6]-T[1-8/0.5]-L[2-10/0.5] |
SL-FWHJP-D[4-20/0.5]-H[6-30/0.5]-V[3-45/0.5]-T[1-8/0.5]-L[2-10/0.5] |
SL-FWHJP-D[4-20/0.5]-H[23-60/1]-V[0,2,2.6]-T[1-8/0.5]-L[2-10/0.5] |
SL-FWHJP-D[4-20/0.5]-H[23-60/1]-V[3-45/0.5]-T[1-8/0.5]-L[2-10/0.5] |
SL-FWHJP-D[21-48/1]-H[6-30/0.5]-V[0,2,2.6]-T[1-8/0.5]-L[2-10/0.5] |
SL-FWHJP-D[21-48/1]-H[6-30/0.5]-V[3-45/0.5]-T[1-8/0.5]-L[2-10/0.5] |
SL-FWHJP-D[21-48/1]-H[23-60/1]-V[0,2,2.6]-T[1-8/0.5]-L[2-10/0.5] |
SL-FWHJP-D[21-48/1]-H[23-60/1]-V[3-45/0.5]-T[1-8/0.5]-L[2-10/0.5] |
SL-FWNJF-D[6-20/0.5]-V[2-58/0.5]-H[2-48/0.5]-T[3-50/0.5] |
SL-FWNJF-D[21-50/1]-V[2-58/0.5]-H[2-48/0.5]-T[3-50/0.5] |
SL-FWNJP-D[6-20/0.5]-V[2-58/0.5]-H[2-48/0.5]-T[3-50/0.5] |
SL-FWNJP-D[21-50/1]-V[2-58/0.5]-H[2-48/0.5]-T[3-50/0.5] |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Shape | Material | Properties / applications | Cleaning Method | Hole Type | D (mm) | H (mm) | L (mm) | T (mm) | V (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 8 Day(s) or more | Shouldered | [Fluoropolymer] Fluoropolymer | Clean washing / Low Dust Generation / Vacuum / Corrosion resistance / chemical resistance / Insulation Property / Non-Magnetic / Heat-Resistance | Precision Cleaning | Through Hole | 4 ~ 20 | 6 ~ 30 | 2 ~ 10 | 1 ~ 8 | 0 ~ 2.6 | ||
- | 1 Piece(s) | 8 Day(s) or more | Shouldered | [Fluoropolymer] Fluoropolymer | Clean washing / Low Dust Generation / Vacuum / Corrosion resistance / chemical resistance / Insulation Property / Non-Magnetic / Heat-Resistance | Precision Cleaning | Through Hole | 4 ~ 20 | 6 ~ 30 | 2 ~ 10 | 1 ~ 8 | 3 ~ 45 | ||
- | 1 Piece(s) | 8 Day(s) or more | Shouldered | [Fluoropolymer] Fluoropolymer | Clean washing / Low Dust Generation / Vacuum / Corrosion resistance / chemical resistance / Insulation Property / Non-Magnetic / Heat-Resistance | Precision Cleaning | Through Hole | 4 ~ 20 | 23 ~ 60 | 2 ~ 10 | 1 ~ 8 | 0 ~ 2.6 | ||
- | 1 Piece(s) | 8 Day(s) or more | Shouldered | [Fluoropolymer] Fluoropolymer | Clean washing / Low Dust Generation / Vacuum / Corrosion resistance / chemical resistance / Insulation Property / Non-Magnetic / Heat-Resistance | Precision Cleaning | Through Hole | 4 ~ 20 | 23 ~ 60 | 2 ~ 10 | 1 ~ 8 | 3 ~ 45 | ||
- | 1 Piece(s) | 8 Day(s) or more | Shouldered | [Fluoropolymer] Fluoropolymer | Clean washing / Low Dust Generation / Vacuum / Corrosion resistance / chemical resistance / Insulation Property / Non-Magnetic / Heat-Resistance | Precision Cleaning | Through Hole | 21 ~ 48 | 6 ~ 30 | 2 ~ 10 | 1 ~ 8 | 0 ~ 2.6 | ||
- | 1 Piece(s) | 8 Day(s) or more | Shouldered | [Fluoropolymer] Fluoropolymer | Clean washing / Low Dust Generation / Vacuum / Corrosion resistance / chemical resistance / Insulation Property / Non-Magnetic / Heat-Resistance | Precision Cleaning | Through Hole | 21 ~ 48 | 6 ~ 30 | 2 ~ 10 | 1 ~ 8 | 3 ~ 45 | ||
- | 1 Piece(s) | 8 Day(s) or more | Shouldered | [Fluoropolymer] Fluoropolymer | Clean washing / Low Dust Generation / Vacuum / Corrosion resistance / chemical resistance / Insulation Property / Non-Magnetic / Heat-Resistance | Precision Cleaning | Through Hole | 21 ~ 48 | 23 ~ 60 | 2 ~ 10 | 1 ~ 8 | 0 ~ 2.6 | ||
- | 1 Piece(s) | 8 Day(s) or more | Shouldered | [Fluoropolymer] Fluoropolymer | Clean washing / Low Dust Generation / Vacuum / Corrosion resistance / chemical resistance / Insulation Property / Non-Magnetic / Heat-Resistance | Precision Cleaning | Through Hole | 21 ~ 48 | 23 ~ 60 | 2 ~ 10 | 1 ~ 8 | 3 ~ 45 | ||
- | 1 Piece(s) | 8 Day(s) or more | Shouldered | PEEK | Clean washing / Low Dust Generation / Vacuum / Corrosion resistance / chemical resistance / Insulation Property / Non-Magnetic / Heat-Resistance | Precision Cleaning | Through Hole | 4 ~ 20 | 6 ~ 30 | 2 ~ 10 | 1 ~ 8 | 0 ~ 2.6 | ||
- | 1 Piece(s) | 8 Day(s) or more | Shouldered | PEEK | Clean washing / Low Dust Generation / Vacuum / Corrosion resistance / chemical resistance / Insulation Property / Non-Magnetic / Heat-Resistance | Precision Cleaning | Through Hole | 4 ~ 20 | 6 ~ 30 | 2 ~ 10 | 1 ~ 8 | 3 ~ 45 | ||
- | 1 Piece(s) | 8 Day(s) or more | Shouldered | PEEK | Clean washing / Low Dust Generation / Vacuum / Corrosion resistance / chemical resistance / Insulation Property / Non-Magnetic / Heat-Resistance | Precision Cleaning | Through Hole | 4 ~ 20 | 23 ~ 60 | 2 ~ 10 | 1 ~ 8 | 0 ~ 2.6 | ||
- | 1 Piece(s) | 8 Day(s) or more | Shouldered | PEEK | Clean washing / Low Dust Generation / Vacuum / Corrosion resistance / chemical resistance / Insulation Property / Non-Magnetic / Heat-Resistance | Precision Cleaning | Through Hole | 4 ~ 20 | 23 ~ 60 | 2 ~ 10 | 1 ~ 8 | 3 ~ 45 | ||
- | 1 Piece(s) | 8 Day(s) or more | Shouldered | PEEK | Clean washing / Low Dust Generation / Vacuum / Corrosion resistance / chemical resistance / Insulation Property / Non-Magnetic / Heat-Resistance | Precision Cleaning | Through Hole | 21 ~ 48 | 6 ~ 30 | 2 ~ 10 | 1 ~ 8 | 0 ~ 2.6 | ||
- | 1 Piece(s) | 8 Day(s) or more | Shouldered | PEEK | Clean washing / Low Dust Generation / Vacuum / Corrosion resistance / chemical resistance / Insulation Property / Non-Magnetic / Heat-Resistance | Precision Cleaning | Through Hole | 21 ~ 48 | 6 ~ 30 | 2 ~ 10 | 1 ~ 8 | 3 ~ 45 | ||
- | 1 Piece(s) | 8 Day(s) or more | Shouldered | PEEK | Clean washing / Low Dust Generation / Vacuum / Corrosion resistance / chemical resistance / Insulation Property / Non-Magnetic / Heat-Resistance | Precision Cleaning | Through Hole | 21 ~ 48 | 23 ~ 60 | 2 ~ 10 | 1 ~ 8 | 0 ~ 2.6 | ||
- | 1 Piece(s) | 8 Day(s) or more | Shouldered | PEEK | Clean washing / Low Dust Generation / Vacuum / Corrosion resistance / chemical resistance / Insulation Property / Non-Magnetic / Heat-Resistance | Precision Cleaning | Through Hole | 21 ~ 48 | 23 ~ 60 | 2 ~ 10 | 1 ~ 8 | 3 ~ 45 | ||
- | 1 Piece(s) | 8 Day(s) or more | Shouldered Solid | [Fluoropolymer] Fluoropolymer | Clean washing / Low Dust Generation / Vacuum / Corrosion resistance / chemical resistance / Insulation Property / Non-Magnetic / Heat-Resistance | Precision Cleaning | No Hole | 6 ~ 20 | 2 ~ 48 | - | 3 ~ 50 | 2 ~ 58 | ||
- | 1 Piece(s) | 8 Day(s) or more | Shouldered Solid | [Fluoropolymer] Fluoropolymer | Clean washing / Low Dust Generation / Vacuum / Corrosion resistance / chemical resistance / Insulation Property / Non-Magnetic / Heat-Resistance | Precision Cleaning | No Hole | 21 ~ 50 | 2 ~ 48 | - | 3 ~ 50 | 2 ~ 58 | ||
- | 1 Piece(s) | 8 Day(s) or more | Shouldered Solid | PEEK | Clean washing / Low Dust Generation / Vacuum / Corrosion resistance / chemical resistance / Insulation Property / Non-Magnetic / Heat-Resistance | Precision Cleaning | No Hole | 6 ~ 20 | 2 ~ 48 | - | 3 ~ 50 | 2 ~ 58 | ||
- | 1 Piece(s) | 8 Day(s) or more | Shouldered Solid | PEEK | Clean washing / Low Dust Generation / Vacuum / Corrosion resistance / chemical resistance / Insulation Property / Non-Magnetic / Heat-Resistance | Precision Cleaning | No Hole | 21 ~ 50 | 2 ~ 48 | - | 3 ~ 50 | 2 ~ 58 | ||
- | 1 Piece(s) | 8 Day(s) or more | Shouldered | [Fluoropolymer] Fluoropolymer | Clean washing / Vacuum / Corrosion resistance / chemical resistance / Insulation Property / Non-Magnetic / Heat-Resistance | Degreasing | Through Hole | 4 ~ 20 | 6 ~ 30 | 2 ~ 10 | 1 ~ 8 | 0 ~ 2.6 | ||
- | 1 Piece(s) | 8 Day(s) or more | Shouldered | [Fluoropolymer] Fluoropolymer | Clean washing / Vacuum / Corrosion resistance / chemical resistance / Insulation Property / Non-Magnetic / Heat-Resistance | Degreasing | Through Hole | 4 ~ 20 | 6 ~ 30 | 2 ~ 10 | 1 ~ 8 | 3 ~ 45 | ||
- | 1 Piece(s) | 8 Day(s) or more | Shouldered | [Fluoropolymer] Fluoropolymer | Clean washing / Vacuum / Corrosion resistance / chemical resistance / Insulation Property / Non-Magnetic / Heat-Resistance | Degreasing | Through Hole | 4 ~ 20 | 23 ~ 60 | 2 ~ 10 | 1 ~ 8 | 0 ~ 2.6 | ||
- | 1 Piece(s) | 8 Day(s) or more | Shouldered | [Fluoropolymer] Fluoropolymer | Clean washing / Vacuum / Corrosion resistance / chemical resistance / Insulation Property / Non-Magnetic / Heat-Resistance | Degreasing | Through Hole | 4 ~ 20 | 23 ~ 60 | 2 ~ 10 | 1 ~ 8 | 3 ~ 45 | ||
- | 1 Piece(s) | 8 Day(s) or more | Shouldered | [Fluoropolymer] Fluoropolymer | Clean washing / Vacuum / Corrosion resistance / chemical resistance / Insulation Property / Non-Magnetic / Heat-Resistance | Degreasing | Through Hole | 21 ~ 48 | 6 ~ 30 | 2 ~ 10 | 1 ~ 8 | 0 ~ 2.6 | ||
- | 1 Piece(s) | 8 Day(s) or more | Shouldered | [Fluoropolymer] Fluoropolymer | Clean washing / Vacuum / Corrosion resistance / chemical resistance / Insulation Property / Non-Magnetic / Heat-Resistance | Degreasing | Through Hole | 21 ~ 48 | 6 ~ 30 | 2 ~ 10 | 1 ~ 8 | 3 ~ 45 | ||
- | 1 Piece(s) | 8 Day(s) or more | Shouldered | [Fluoropolymer] Fluoropolymer | Clean washing / Vacuum / Corrosion resistance / chemical resistance / Insulation Property / Non-Magnetic / Heat-Resistance | Degreasing | Through Hole | 21 ~ 48 | 23 ~ 60 | 2 ~ 10 | 1 ~ 8 | 0 ~ 2.6 | ||
- | 1 Piece(s) | 8 Day(s) or more | Shouldered | [Fluoropolymer] Fluoropolymer | Clean washing / Vacuum / Corrosion resistance / chemical resistance / Insulation Property / Non-Magnetic / Heat-Resistance | Degreasing | Through Hole | 21 ~ 48 | 23 ~ 60 | 2 ~ 10 | 1 ~ 8 | 3 ~ 45 | ||
- | 1 Piece(s) | 8 Day(s) or more | Shouldered | PEEK | Clean washing / Vacuum / Corrosion resistance / chemical resistance / Insulation Property / Non-Magnetic / Heat-Resistance | Degreasing | Through Hole | 4 ~ 20 | 6 ~ 30 | 2 ~ 10 | 1 ~ 8 | 0 ~ 2.6 | ||
- | 1 Piece(s) | 8 Day(s) or more | Shouldered | PEEK | Clean washing / Vacuum / Corrosion resistance / chemical resistance / Insulation Property / Non-Magnetic / Heat-Resistance | Degreasing | Through Hole | 4 ~ 20 | 6 ~ 30 | 2 ~ 10 | 1 ~ 8 | 3 ~ 45 | ||
- | 1 Piece(s) | 8 Day(s) or more | Shouldered | PEEK | Clean washing / Vacuum / Corrosion resistance / chemical resistance / Insulation Property / Non-Magnetic / Heat-Resistance | Degreasing | Through Hole | 4 ~ 20 | 23 ~ 60 | 2 ~ 10 | 1 ~ 8 | 0 ~ 2.6 | ||
- | 1 Piece(s) | 8 Day(s) or more | Shouldered | PEEK | Clean washing / Vacuum / Corrosion resistance / chemical resistance / Insulation Property / Non-Magnetic / Heat-Resistance | Degreasing | Through Hole | 4 ~ 20 | 23 ~ 60 | 2 ~ 10 | 1 ~ 8 | 3 ~ 45 | ||
- | 1 Piece(s) | 8 Day(s) or more | Shouldered | PEEK | Clean washing / Vacuum / Corrosion resistance / chemical resistance / Insulation Property / Non-Magnetic / Heat-Resistance | Degreasing | Through Hole | 21 ~ 48 | 6 ~ 30 | 2 ~ 10 | 1 ~ 8 | 0 ~ 2.6 | ||
- | 1 Piece(s) | 8 Day(s) or more | Shouldered | PEEK | Clean washing / Vacuum / Corrosion resistance / chemical resistance / Insulation Property / Non-Magnetic / Heat-Resistance | Degreasing | Through Hole | 21 ~ 48 | 6 ~ 30 | 2 ~ 10 | 1 ~ 8 | 3 ~ 45 | ||
- | 1 Piece(s) | 8 Day(s) or more | Shouldered | PEEK | Clean washing / Vacuum / Corrosion resistance / chemical resistance / Insulation Property / Non-Magnetic / Heat-Resistance | Degreasing | Through Hole | 21 ~ 48 | 23 ~ 60 | 2 ~ 10 | 1 ~ 8 | 0 ~ 2.6 | ||
- | 1 Piece(s) | 8 Day(s) or more | Shouldered | PEEK | Clean washing / Vacuum / Corrosion resistance / chemical resistance / Insulation Property / Non-Magnetic / Heat-Resistance | Degreasing | Through Hole | 21 ~ 48 | 23 ~ 60 | 2 ~ 10 | 1 ~ 8 | 3 ~ 45 | ||
- | 1 Piece(s) | 8 Day(s) or more | Shouldered Solid | [Fluoropolymer] Fluoropolymer | Clean washing / Vacuum / Corrosion resistance / chemical resistance / Insulation Property / Non-Magnetic / Heat-Resistance | Degreasing | No Hole | 6 ~ 20 | 2 ~ 48 | - | 3 ~ 50 | 2 ~ 58 | ||
- | 1 Piece(s) | 8 Day(s) or more | Shouldered Solid | [Fluoropolymer] Fluoropolymer | Clean washing / Vacuum / Corrosion resistance / chemical resistance / Insulation Property / Non-Magnetic / Heat-Resistance | Degreasing | No Hole | 21 ~ 50 | 2 ~ 48 | - | 3 ~ 50 | 2 ~ 58 | ||
- | 1 Piece(s) | 8 Day(s) or more | Shouldered Solid | PEEK | Clean washing / Vacuum / Corrosion resistance / chemical resistance / Insulation Property / Non-Magnetic / Heat-Resistance | Degreasing | No Hole | 6 ~ 20 | 2 ~ 48 | - | 3 ~ 50 | 2 ~ 58 | ||
- | 1 Piece(s) | 8 Day(s) or more | Shouldered Solid | PEEK | Clean washing / Vacuum / Corrosion resistance / chemical resistance / Insulation Property / Non-Magnetic / Heat-Resistance | Degreasing | No Hole | 21 ~ 50 | 2 ~ 48 | - | 3 ~ 50 | 2 ~ 58 |
Loading...
Environmentally Friendly | RoHS compliant (10 substances) | Dimension Selecting Method | Dimension Configurable | Sale Type | Sold separately |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy