(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Fan Filter

Fan Filter

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

FEATURES  Resin strainer containing filtering cotton
· Filtering cotton made of quality material brings about a dust removal rate up to AFI80%.
· Pre-embedded nuts at the back of the strainer unit makes it possible to configure different fans based on dimensions.
· Can be repeatedly removed, washed and used.

PDFP.1864

Japanese Only

Specification Table




Part NumberShapeColor
DRFU-9801RoundGrey
DRFU-9802
DRFU-9803Square

Overview · Features

[M]Material Features
BodyABS
Filtering CottonNylon Fiber
Part Number
DRFU-9801
DRFU-9802
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 66.98

1 Piece(s)Available 12 Day(s)

MYR 68.86

1 Piece(s)Available 12 Day(s)

Loading...

  1. 1

Product Drawings

 

Basic Information

Color Grey Filtering Cotton Material Nylon Fiber Shape Round
Strainer Inner Diameter(mm) 90 Max. Outer Diameter of Strainer(mm) 103.8 Body Material ABS

Additional Products in this Category

Tech Support