(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Ready to Ship, SMA/SMB Connector on One End

Ready to Ship, SMA/SMB Connector on One End

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

A general-purpose harness for SMA connectors and SMB connectors.


●For requesting products of differing lengths, refer to Product Page

Part Number

Configured Part Number is shown.

Specifications

SMA / SMB Connector Harness General-Purpose Cable One End Straight:Related Image

Model Number CN1 CN2 Used
Cable
Color Impedance
SMA-P1.5D SMA Straight Plug N/A 1.5D2V Gray 50 Ω
SMB-P1.5D SMB Straight Plug

More Information

SMA / SMB Connector Harness General-Purpose Cable One End Straight:Related Image

Model Number CN1 Connector Specification Cable Specification Whole Cable
Used Connector Connector Model Number Body Material / Plating Contact Material / Plating Model Number
(Product Page equivalent)
Type Impedance Outer Diameter
(mm)
Coat
Material
Wavelength
Reduction Index
Frequency
Band
Rated Voltage
VAC
Operating Temperature
Range
SMA-P1.5D SMA Straight Plug 089-FZ01A Brass / Nickel Brass / Gold 1.5D2V JIS
Specification
50 Ω 2.9 PVC 67% DC
~
2GHz
480V -20 ~
+60°C
SMB-P1.5D SMB Straight Plug 080-N941B Beryllium Copper / Gold 250V

* The total length tolerance is the same as the total length, or less than or equal to 105% of the total length.

Part Number
SMA-P1.5D-0.3
SMA-P1.5D-0.5
SMA-P1.5D-1
SMA-P1.5D-1.5
SMA-P1.5D-2
SMA-P1.5D-3
SMA-P1.5D-5
SMB-P1.5D-0.3
SMB-P1.5D-0.5
SMB-P1.5D-1
SMB-P1.5D-1.5
SMB-P1.5D-2
SMB-P1.5D-3
SMB-P1.5D-5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSCN1 Cable Length
(m)

MYR 85.64

1 Piece(s)Available 4 Day(s) or more 10SMA0.3

MYR 86.59

1 Piece(s)Available 4 Day(s) or more 10SMA0.5

MYR 88.53

1 Piece(s)Available 4 Day(s) or more 10SMA1

MYR 91.42

1 Piece(s)Available 4 Day(s) or more 10SMA1.5

MYR 95.63

1 Piece(s)Available 4 Day(s) or more 10SMA2

MYR 99.22

1 Piece(s)Available 4 Day(s) or more 10SMA3

MYR 117.30

1 Piece(s)Available 4 Day(s) or more 10SMA5

MYR 68.36

1 Piece(s) 4 Day(s) or more -SMB0.3

MYR 69.16

1 Piece(s)Available 4 Day(s) or more -SMB0.5

MYR 71.59

1 Piece(s)Available 4 Day(s) or more -SMB1

MYR 74.00

1 Piece(s)Available 4 Day(s) or more -SMB1.5

MYR 82.71

1 Piece(s)Available 4 Day(s) or more -SMB2

MYR 90.46

1 Piece(s)Available 4 Day(s) or more -SMB3

MYR 106.74

1 Piece(s)Available 4 Day(s) or more -SMB5

Loading...

  1. 1

Basic Information

Cable Type 1.5D-2V CN2 Lead wire Cable color Ash