(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

AC Cord, Fixed Length (PSE), With Both Ends, Black (Rated Current: 12 A)

AC Cord, Fixed Length (PSE), With Both Ends, Black (Rated Current: 12 A)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

This is low-priced AC cord with both ends and with an earth pin using a C13 socket, which can be used at a rating of 12 A-125 V in conjunction with a removal prevention metal fitting.

  • PSE Law

Rated 12A-125V, C13 straight socket
· See >> the product pagefor convenient disconnection-prevention fittings
*See >> here for international safety standards. 
*See >> here for international plug shapes


· There was a misprint for JM-II-JMSS under rating specifications in the 2012 catalog.
(Incorrect) Rated Voltage 7 A-125 VV
(Correct) Rated Voltage 12 A-125 V

(i)Caution

Part Number

Configured Part Number is shown.

Specification Table

ModelOverall Length
JM-II-JMSS-22 m
JM-II-JMSS-33m
 
ModelOverall Length
JP-II-JPSS-22 m
JP-II-JPSS-33m

Overview of Specifications

■ JM-II-JMSS-X Series
Standards by CountryJapan
Compatible Standards〈PS〉E JET
Rated12A-125V
Plug TypeFlat 2P + Grounding Pin (A TYPE)
Socket TypeIEC60320(旧IEC320)C13
Cable MaterialFlexible Cord
Number of CoresShape3-coreRound
Cable modelVCTF/3×1.25mm2
Part Number
JM-II-JMSS-2
JM-II-JMSS-3
JP-II-JPSS-2
JP-II-JPSS-3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCable Length
(m)

MYR 52.47

1 Piece(s)Available 4 Day(s) or more 2

MYR 68.11

1 Piece(s)Available 4 Day(s) or more 3

MYR 87.47

1 Piece(s)Available 4 Day(s) or more 2

MYR 113.53

1 Piece(s)Available 4 Day(s) or more 3

Loading...

  1. 1

Basic Information

Plug shape A-3 Socket shape IEC C13 Color Black
Rated Current(A) 12 Rated Voltage(V) 125 Supported countries (standards) Japan (PSE)
Cable type VCTF / 3 x 1.25 mm2 Connector shape Straight Type Cable shape Round Shape