(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Test Plug PS, ZS, FK, FZS Series

Test Plug PS, ZS, FK, FZS Series

This is a check pin for a large current PCB terminal block, which supports 150 A/1,000 V and can be used to connect cables of up to 50 mm^2 to a PCB.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
0180400000
PS 2.3 RT
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipFeatures Note

MYR 15.62

1 Piece(s) 4 Day(s) or more Thickness: 5.4mmNA

MYR 17.52

2 Piece(s) 2 Day(s) or more Thickness: 5.4 mmN/A

Loading...

  1. 1

Basic Information

Model PS 2.3 RT Type Test plug