(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

B_S / Board Cabinet / Exposed, Depth: 350 mm

B_S / Board Cabinet / Exposed, Depth: 350 mm

A panel enclosure that meets a wide range of needs with a wealth of models.
[Features]
・ It has excellent workability such as removing the door.
・ Powder coating
・ Excellent handle function and design.
・ Wiring support rails can be attached. (It can be attached on vertical dimensions of 1,000 mm or more)
・ There are earth terminals on the left and right, making it easy to ground. (For horizontal dimensions of 800 mm or more and vertical dimensions of 1,000 mm or more)

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
B35-44
B35-44C
B35-45
B35-45C
B35-54
B35-54C
B35-55
B35-55C
B35-56
B35-56C
B35-65
B35-65C
B35-710-1
B35-710-1C
B35-710-2
B35-710-2C
B35-712-1
B35-712-1C
B35-714-1
B35-714-1C
S35-44
S35-44C
S35-45
S35-45C
S35-54
S35-54C
S35-55
S35-55C
S35-56
S35-56C
S35-65
S35-65C
S35-710-1
S35-710-1C
S35-710-2
S35-710-2C
S35-712-1
S35-712-1C
S35-714-1
S35-714-1C
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSDimension width W
(mm)
Dimension vertical H
(mm)
Protection function (environmentally resistant) Intermediate plate Color Door model

MYR 2,030.78

1 Piece(s) 7 Day(s) or more 10400400IP2XDWooden circuit boardLight beige paint (5Y7/1)One door

MYR 2,030.78

1 Piece(s) 9 Day(s) or more 10400400IP2XDWooden circuit boardCream coating(2.5Y9/1)One door

MYR 2,306.22

1 Piece(s) 8 Day(s) or more 10400500IP2XDWooden circuit boardLight beige paint (5Y7/1)One door

MYR 2,306.22

1 Piece(s) 8 Day(s) or more 10400500IP2XDWooden circuit boardCream coating(2.5Y9/1)One door

MYR 2,306.22

1 Piece(s) 8 Day(s) or more 10500400IP2XDWooden circuit boardLight beige paint (5Y7/1)One door

MYR 2,306.22

1 Piece(s) 8 Day(s) or more 10500400IP2XDWooden circuit boardCream coating(2.5Y9/1)One door

MYR 2,646.43

1 Piece(s) 8 Day(s) or more 10500500IP2XDWooden circuit boardLight beige paint (5Y7/1)One door

MYR 2,646.43

1 Piece(s) 8 Day(s) or more 10500500IP2XDWooden circuit boardCream coating(2.5Y9/1)One door

MYR 2,941.08

1 Piece(s) 6 Day(s) or more 10500600IP2XDWooden circuit boardLight beige paint (5Y7/1)One door

MYR 2,941.08

1 Piece(s) 8 Day(s) or more 10500600IP2XDWooden circuit boardCream coating(2.5Y9/1)One door

MYR 2,941.08

1 Piece(s) 8 Day(s) or more 10600500IP2XDWooden circuit boardLight beige paint (5Y7/1)One door

MYR 2,941.08

1 Piece(s) 8 Day(s) or more 10600500IP2XDWooden circuit boardCream coating(2.5Y9/1)One door

MYR 5,516.96

1 Piece(s) 8 Day(s) or more 107001000IP2XDWooden circuit boardLight beige paint (5Y7/1)One door

MYR 5,516.96

1 Piece(s) 8 Day(s) or more 107001000IP2XDWooden circuit boardCream coating(2.5Y9/1)One door

MYR 5,756.40

1 Piece(s) 8 Day(s) or more 107001000IP2XCWooden circuit boardLight beige paint (5Y7/1)Both doors

MYR 5,756.40

1 Piece(s) 8 Day(s) or more 107001000IP2XCWooden circuit boardCream coating(2.5Y9/1)Both doors

MYR 6,253.57

1 Piece(s) 8 Day(s) or more 107001200IP2XDWooden circuit boardLight beige paint (5Y7/1)One door

MYR 6,253.57

1 Piece(s) 8 Day(s) or more 107001200IP2XDWooden circuit boardCream coating(2.5Y9/1)One door

MYR 7,094.35

1 Piece(s) 8 Day(s) or more 107001400IP2XDWooden circuit boardLight beige paint (5Y7/1)One door

MYR 7,094.35

1 Piece(s) 8 Day(s) or more 107001400IP2XDWooden circuit boardCream coating(2.5Y9/1)One door

MYR 2,064.38

1 Piece(s) 6 Day(s) or more 10400400IP2XDIron circuit boardLight beige paint (5Y7/1)One door

MYR 2,064.38

1 Piece(s) 6 Day(s) or more 10400400IP2XDIron circuit boardCream coating(2.5Y9/1)One door

MYR 2,349.91

1 Piece(s) 6 Day(s) or more 10400500IP2XDIron circuit boardLight beige paint (5Y7/1)One door

MYR 2,349.91

1 Piece(s) 8 Day(s) or more 10400500IP2XDIron circuit boardCream coating(2.5Y9/1)One door

MYR 2,349.91

1 Piece(s) 6 Day(s) or more 10500400IP2XDIron circuit boardLight beige paint (5Y7/1)One door

MYR 2,349.91

1 Piece(s) 6 Day(s) or more 10500400IP2XDIron circuit boardCream coating(2.5Y9/1)One door

MYR 2,703.57

1 Piece(s) 6 Day(s) or more 10500500IP2XDIron circuit boardLight beige paint (5Y7/1)One door

MYR 2,703.57

1 Piece(s) 6 Day(s) or more 10500500IP2XDIron circuit boardCream coating(2.5Y9/1)One door

MYR 3,011.67

1 Piece(s) 6 Day(s) or more 10500600IP2XDIron circuit boardLight beige paint (5Y7/1)One door

MYR 3,011.67

1 Piece(s) 6 Day(s) or more 10500600IP2XDIron circuit boardCream coating(2.5Y9/1)One door

MYR 3,011.67

1 Piece(s) 6 Day(s) or more 10600500IP2XDIron circuit boardLight beige paint (5Y7/1)One door

MYR 3,011.67

1 Piece(s) 8 Day(s) or more 10600500IP2XDIron circuit boardCream coating(2.5Y9/1)One door

MYR 5,688.36

1 Piece(s) 6 Day(s) or more 107001000IP2XDIron circuit boardLight beige paint (5Y7/1)One door

MYR 5,688.36

1 Piece(s) 8 Day(s) or more 107001000IP2XDIron circuit boardCream coating(2.5Y9/1)One door

MYR 5,931.15

1 Piece(s) 6 Day(s) or more 107001000IP2XCIron circuit boardLight beige paint (5Y7/1)Both doors

MYR 5,931.15

1 Piece(s) 8 Day(s) or more 107001000IP2XCIron circuit boardCream coating(2.5Y9/1)Both doors

MYR 6,461.93

1 Piece(s) 6 Day(s) or more 107001200IP2XCIron circuit boardLight beige paint (5Y7/1)One door

MYR 6,461.93

1 Piece(s) 8 Day(s) or more 107001200IP2XDIron circuit boardCream coating(2.5Y9/1)One door

MYR 7,339.69

1 Piece(s) 6 Day(s) or more 107001400IP2XDIron circuit boardLight beige paint (5Y7/1)One door

MYR 7,339.69

1 Piece(s) 6 Day(s) or more 107001400IP2XDIron circuit boardCream coating(2.5Y9/1)One door

Loading...

  1. 1

Basic Information

Dimension depth D(mm) 350 Material Iron Installation Outdoors