(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

TC-A・TC Series Box

TC-A・TC Series Box

[Features]
- Improved workability and a wide set of variations provide additional user-friendliness.
- A grounding terminal is placed in front, for easy ground wiring work.
· A large amount of space is available for forming mounting holes on the back side of the cabinet.
- The knurled screws for mounting the cover use a fall prevention structure, and can also be used with a screwdriver.
- Screws with minimal protrusion are used to fix the board in place.
- Uses a nut supporter for easy removal of cover mounting nuts.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
TC10-22A
TC10-22AC
TC10-32A
TC10-32AC
TC10-33A
TC10-33AC
TC10-42A
TC10-42AC
TC10-43A
TC10-43AC
TC10-53A
TC10-53AC
TC10-152A
TC10-152AC
TC10-2525A
TC10-2525AC
TC10-252A
TC10-252AC
TC10-325A
TC10-325AC
TC10-3525A
TC10-3525AC
TC10-525A
TC10-525AC
TC16-22A
TC16-22AC
TC16-32A
TC16-32AC
TC16-33A
TC16-33AC
TC16-42A
TC16-42AC
TC16-43A
TC16-43AC
TC16-44A
TC16-44AC
TC16-53A
TC16-53AC
TC16-54A
TC16-54AC
TC16-55A
TC16-55AC
TC16-152A
TC16-152AC
TC16-2525A
TC16-2525AC
TC16-252A
TC16-252AC
TC16-325A
TC16-325AC
TC16-3525A
TC16-3525AC
TC16-435A
TC16-435AC
TC16-4535A
TC16-4535AC
TC16-525A
TC16-525AC
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSDimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)
Color

MYR 300.18

1 Piece(s) 5 Day(s) or more -200200100Light beige paint (5Y7/1)

MYR 300.18

1 Piece(s) 5 Day(s) or more 10200200100Cream coating(2.5Y9/1)

MYR 366.17

1 Piece(s) 5 Day(s) or more 10300200100Light beige paint (5Y7/1)

MYR 366.17

1 Piece(s) 5 Day(s) or more 10300200100Cream coating(2.5Y9/1)

MYR 533.22

1 Piece(s) 5 Day(s) or more -300300100Light beige paint (5Y7/1)

MYR 533.22

1 Piece(s) 7 Day(s) or more 10300300100Cream coating(2.5Y9/1)

MYR 495.46

1 Piece(s) 7 Day(s) or more -400200100Light beige paint (5Y7/1)

MYR 495.46

1 Piece(s) 7 Day(s) or more 10400200100Cream coating(2.5Y9/1)

MYR 612.76

1 Piece(s) 7 Day(s) or more 10400300100Light beige paint (5Y7/1)

MYR 612.76

1 Piece(s) 7 Day(s) or more -400300100Cream coating(2.5Y9/1)

MYR 742.96

1 Piece(s) 7 Day(s) or more 10500300100Light beige paint (5Y7/1)

MYR 742.96

1 Piece(s) 7 Day(s) or more 10500300100Cream coating(2.5Y9/1)

MYR 289.06

1 Piece(s) 5 Day(s) or more 10150200100Light beige paint (5Y7/1)

MYR 287.73

1 Piece(s) 5 Day(s) or more 10150200100Cream coating(2.5Y9/1)

MYR 377.73

1 Piece(s) 7 Day(s) or more -250250100Light beige paint (5Y7/1)

MYR 377.73

1 Piece(s) 7 Day(s) or more 10250250100Cream coating(2.5Y9/1)

MYR 328.41

1 Piece(s) 5 Day(s) or more 10250200100Light beige paint (5Y7/1)

MYR 328.41

1 Piece(s) 7 Day(s) or more -250200100Cream coating(2.5Y9/1)

MYR 431.27

1 Piece(s) 5 Day(s) or more 10300250100Light beige paint (5Y7/1)

MYR 431.27

1 Piece(s) 5 Day(s) or more 10300250100Cream coating(2.5Y9/1)

MYR 504.79

1 Piece(s) 7 Day(s) or more 10350250100Light beige paint (5Y7/1)

MYR 504.79

1 Piece(s) 7 Day(s) or more 10350250100Cream coating(2.5Y9/1)

MYR 655.86

1 Piece(s) 7 Day(s) or more 10500250100Light beige paint (5Y7/1)

MYR 655.86

1 Piece(s) 7 Day(s) or more 10500250100Cream coating(2.5Y9/1)

MYR 405.62

1 Piece(s) 9 Day(s) 10200200160Light beige paint (5Y7/1)

MYR 315.73

1 Piece(s) 7 Day(s) or more 10200200160Cream coating(2.5Y9/1)

MYR 384.83

1 Piece(s) 5 Day(s) or more -300200160Light beige paint (5Y7/1)

MYR 384.83

1 Piece(s) 5 Day(s) or more 10300200160Cream coating(2.5Y9/1)

MYR 551.90

1 Piece(s) 7 Day(s) or more 10300300160Light beige paint (5Y7/1)

MYR 551.90

1 Piece(s) 5 Day(s) or more 10300300160Cream coating(2.5Y9/1)

MYR 517.23

1 Piece(s) 5 Day(s) or more 10400200160Light beige paint (5Y7/1)

MYR 517.23

1 Piece(s) 7 Day(s) or more 10400200160Cream coating(2.5Y9/1)

MYR 637.67

1 Piece(s) 5 Day(s) or more 10400300160Light beige paint (5Y7/1)

MYR 637.67

1 Piece(s) 7 Day(s) or more 10400300160Cream coating(2.5Y9/1)

MYR 800.29

1 Piece(s) 7 Day(s) or more 10400400160Light beige paint (5Y7/1)

MYR 800.29

1 Piece(s) 5 Day(s) or more 10400400160Cream coating(2.5Y9/1)

MYR 770.96

1 Piece(s) 7 Day(s) or more 10500300160Light beige paint (5Y7/1)

MYR 770.96

1 Piece(s) 7 Day(s) or more 10500300160Cream coating(2.5Y9/1)

MYR 912.27

1 Piece(s) 7 Day(s) or more 10500400160Light beige paint (5Y7/1)

MYR 912.27

1 Piece(s) 7 Day(s) or more 10500400160Cream coating(2.5Y9/1)

MYR 1,067.35

1 Piece(s) 7 Day(s) or more 10500500160Light beige paint (5Y7/1)

MYR 1,067.35

1 Piece(s) 7 Day(s) or more 10500500160Cream coating(2.5Y9/1)

MYR 300.18

1 Piece(s) 7 Day(s) or more 10150200160Light beige paint (5Y7/1)

MYR 300.18

1 Piece(s) 5 Day(s) or more -150200160Cream coating(2.5Y9/1)

MYR 396.39

1 Piece(s) 5 Day(s) or more 10250250160Light beige paint (5Y7/1)

MYR 396.39

1 Piece(s) 5 Day(s) or more 10250250160Cream coating(2.5Y9/1)

MYR 343.96

1 Piece(s) 5 Day(s) or more -250200160Light beige paint (5Y7/1)

MYR 343.96

1 Piece(s) 7 Day(s) or more -250200160Cream coating(2.5Y9/1)

MYR 453.04

1 Piece(s) 5 Day(s) or more 10300250160Light beige paint (5Y7/1)

MYR 453.04

1 Piece(s) 7 Day(s) or more 10300250160Cream coating(2.5Y9/1)

MYR 526.58

1 Piece(s) 7 Day(s) or more 10350250160Light beige paint (5Y7/1)

MYR 526.58

1 Piece(s) 7 Day(s) or more 10350250160Cream coating(2.5Y9/1)

MYR 721.64

1 Piece(s) 7 Day(s) or more 10400350160Light beige paint (5Y7/1)

MYR 721.64

1 Piece(s) 7 Day(s) or more 10400350160Cream coating(2.5Y9/1)

MYR 797.17

1 Piece(s) 7 Day(s) or more 10450350160Light beige paint (5Y7/1)

MYR 797.17

1 Piece(s) 7 Day(s) or more 10450350160Cream coating(2.5Y9/1)

MYR 680.77

1 Piece(s) 7 Day(s) or more 10500250160Light beige paint (5Y7/1)

MYR 680.77

1 Piece(s) 7 Day(s) or more 10500250160Cream coating(2.5Y9/1)

Loading...

  1. 1

Basic Information

Type Relay Box Material Iron Protection function (environmentally resistant) IP3XD
Intermediate plate Iron circuit board Installation Indoor Door model Cover / Screw-Fastener