(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

H85S / Stainless Steel Waterproof Flat Handle

H85S / Stainless Steel Waterproof Flat Handle

Board exterior board handle
[Features]
・ Material: Stainless steel (SUS304)
・ Key No. is N200. It can also be locked with the reversible key No. R200.
[Applications]
・ Ideal as a handle for a cabinet

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
H-85S
H-87S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSDimension height
(mm)
Special notes

MYR 716.38

1 Piece(s) 9 Day(s) 10110Stainless steel waterproof flat handle (small)

MYR 1,017.04

1 Piece(s) 5 Day(s) or more -150Stainless steel waterproof flat handle (large)

Loading...

  1. 1

Basic Information

Type Handle Material Stainless Steel (SUS304) Abstract Reversible key No. R200 lockable