(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Z Cabinet Stand

Z Cabinet Stand

"Z" cabinet stand that can be used according to the cabinet's fluffiness
[Features]
・ Mounting holes for anchor bolts are provided.
・ With cabinet mounting screws
・ Material: Steel
・ Plate thickness: 1.6 mm
・ Coating color: Light beige paint (5Y7/1)
・ Powder coating

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
Z-11
Z-12
Z-13
Z-14
Z-21
Z-22
Z-23
Z-24
Z-31
Z-32
Z-33
Z-34
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSDimension/Width (mm)
(mm)
Dimension/Height (mm)
(mm)
Dimension/Depth (mm)
(mm)
Dimension W (width)
(mm)
Dimension H (vertical)
(mm)
Dimension D (depth)
(mm)

MYR 227.63

1 Piece(s) 7 Day(s) or more 101101508311015083

MYR 251.85

1 Piece(s) 5 Day(s) or more 101301508313015083

MYR 286.50

1 Piece(s) 5 Day(s) or more 101701508317015083

MYR 315.83

1 Piece(s) 5 Day(s) or more 102201508322015083

MYR 345.16

1 Piece(s) 7 Day(s) or more 10110300105110300105

MYR 375.58

1 Piece(s) 7 Day(s) or more 10130300105130300105

MYR 416.48

1 Piece(s) 5 Day(s) or more 10170300105170300105

MYR 485.78

1 Piece(s) 5 Day(s) or more 10220300105220300105

MYR 614.64

1 Piece(s) 7 Day(s) or more 10110600150110600150

MYR 677.73

1 Piece(s) 7 Day(s) or more 10130600150130600150

MYR 727.95

1 Piece(s) 7 Day(s) or more 10170600150170600150

MYR 784.38

1 Piece(s) 7 Day(s) or more 10220600150220600150

Loading...

  1. 1

Basic Information

Application Stand Plate Thickness(mm) 1.6 Material Iron
Paint Color Light beige paint (5Y7/1) Set Content Stand 2 pcs., hex nuts, hex bolts, flat washers, spring washers Accessory Cabinet mounting screws
Note This is a set product