(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

MELSEC-F Series Battery for Keep Memory Backup

MELSEC-F Series Battery for Keep Memory Backup

MELSEC-F series battery unit for keep memory backup.
[Features]
・ FX1N Sequencer capacitor keep (retention for 10 days), battery for keeping devices in the area for a long time
・ Keep devices in the programmable controller for a long period of time, such as during long-term storage of equipment before operation or long-distance transportation
・ Battery lifespan guideline: 2 years (Ambient Temperature: 25℃)
[Applications]
・ Required for backing up the contents of the RAM memory built into FX3U and FX3UC

Part Number

Configured Part Number is shown.

FX1N-BAT

Keep Memory Backup Battery Unit Features

  • Batteries for retaining the devices in the capacitor keep area (for 10 days) of the FX1N sequencer for a long period.
  • The keep devices in the sequencer can be retained for a long period, which is convenient when the system is stored for a long period before operation, transported over a long distance, etc.
  • Expected battery life: 2 years (ambient temperature: 25°C)
  • The FX1S and FX1NC do not need batteries.
Part Number
FX1N-BAT
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 1,104.00

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Applicable Series FX1N Applicable servo amplifier For keep memory backup Applicable Series FX1N
Application For Keep Memory Backup Features FX1N keep memory backup battery, capacitor keep (hold for 10 days) device in the area for a long time

Please check the type/dimensions/specifications of the part FX1N-BAT in the MELSEC-F Series Battery for Keep Memory Backup series.