(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
From 30A frame to 1600A frame expanding the series with renewed models
Japanese Only
Part Number
Configured Part Number is shown.
Model | BH-C1 | BH-C1D | BH-C2 | BH-C2D | ||
---|---|---|---|---|---|---|
No. of poles / elements | 2P1E | 2P2E | ||||
Rated current (A) | 15 20 30 | |||||
Rated insulation voltage (V) | 265 | |||||
Rated breaking capacity JIS C 8201-2-1 Ann.2 kA | AC | 100 V | 5 | 5 | - | - |
100/200 V | - | - | 5 | 5 | ||
240 V | - | - | 2.5 | 2.5 | ||
125 V DC | - | 1 | - | 2.5 | ||
Connection method on power supply side | Screw terminal | Suitable | Suitable | Suitable | Suitable | |
Plug-in terminal (AP) (*2) | Possible use | - | Possible use | - | ||
Connection method on load side | Screw terminal | Suitable | Suitable | Suitable | Suitable | |
Quick-connect terminal (QT) (*1) | Suitable | - | Suitable | - |
*1: When ordering a quick-connect terminal (QT), please specify "QT" in your order.
*2: When ordering a plug-in terminal (AP), please specify "AP" in your order.
Screw terminal
Quick-connect terminal (QT)
Model | BH-CP1NR | BH-CP1NT | BH-CP2 | ||
---|---|---|---|---|---|
No. of poles / elements | 2P1E | 2P2E | |||
Rated current (A) | 15 20 30 | ||||
Rated insulation voltage (V) | 265 | ||||
Rated breaking capacity JIS C 8201-2-1 Ann.2 kA | AC | 100 V | 5 | - | |
100/200 V | - | 5 | |||
240 V | - | 2.5 | |||
Connection method on load side | Screw terminal | Suitable | Suitable | Suitable | |
Quick-connect terminal (QT) (*1) | Suitable | Suitable | Suitable |
Model | BH-K | |||||
---|---|---|---|---|---|---|
Rated current (A) | 10 15 20 30 40 50 | 15 20 30 40 50 | ||||
Number of poles | 1 | 2 | 3 | |||
Rated insulation voltage (V) | 300 | 500 | ||||
Rated breaking capacity (kA) | JIS C 8201-2-1 Ann.2 | AC | 100 V | 5 | - | |
100 V / 200 V | - | (*1) (5) | - | |||
200 V | - | 5 (*1) (-) | ||||
240 V | 2.5 | (*1) (2.5) | - | |||
415 V | - | 2.5 (*1) (-) | ||||
DC | 125 V | 1 | 5 | |||
NK (*2) | AC | 125 V | - | 7.5 | 5 | |
250 V | - | 5 | 2.5 | |||
DC | 125 V | - | 5 | 2.5 |
*1: Values in ( ) are for a rated current of 10 A.
*2: Please specify if NK standard is required.
Part Number |
---|
BH-CP1NR 20A |
BH-CP1NR 30A |
BH-CP1NT 20A |
BH-CP1NT 30A |
BH-K 1P 15A |
BH-K 1P 20A |
BH-K 1P 30A |
BH-K 1P 40A |
BH-K 1P 50A |
BH-K 2P 10A |
BH-K 2P 15A |
BH-K 2P 20A |
BH-K 2P 30A |
BH-K 3P 20A |
BH-K 3P 50A |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Rated block capacity AC 100 V (kA) | Rated block capacity AC 200 V (kA) | Rated block capacity, voltages except VAC 100/200/400, VDC 250 | Number of Poles | Rated Current (A) | Connection Method | Dimension width (mm) | Dimension depth (mm) | Type | MDU breaker product form | rate sensitivity current (mA) | Rated block capacity AC 415 V (kA) | Rated block capacity AC 100/200 V (kA) | Rated block capacity AC 240 V (kA) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | - | 5 | - | - | 2 | 20 | [Other] Screw terminal | 25 | 77 | Power supply side plug-in shape no fuse breaker | BH mini (2P1E) | - | - | - | - | ||
- | 1 Piece(s) | Quote | - | 5 | - | - | 2 | 30 | [Other] Screw terminal | 25 | 77 | Power supply side plug-in shape no fuse breaker | BH mini (2P1E) | - | - | - | - | ||
- | 1 Piece(s) | Quote | - | 5 | - | - | 2 | 20 | [Other] Screw terminal | 25 | 77 | Power supply side plug-in shape no fuse breaker | BH mini (2P1E) | - | - | - | - | ||
- | 1 Piece(s) | Quote | - | 5 | - | - | 2 | 30 | [Other] Screw terminal | 25 | 77 | Power supply side plug-in shape no fuse breaker | BH mini (2P1E) | - | - | - | - | ||
- | 1 Piece(s) | Quote | 6 | 5 | - | Available | 1 | 15 | Surface type | 25 | 77.5 | Compatibility breaker | - | 15 | - | - | 2.5 | ||
- | 1 Piece(s) | Quote | 6 | 5 | - | Available | 1 | 20 | Surface type | 25 | 77.5 | Compatibility breaker | - | 20 | - | - | 2.5 | ||
MYR 70.76 | 1 Piece(s) | 9 Day(s) or more | - | 5 | - | Available | 1 | 30 | Surface type | 25 | 77.5 | Compatibility breaker | - | 30 | - | - | 2.5 | ||
- | 1 Piece(s) | Quote | 6 | 5 | - | Available | 1 | 40 | Surface type | 25 | 77.5 | Compatibility breaker | - | 40 | - | - | 2.5 | ||
- | 1 Piece(s) | Quote | - | 5 | - | Available | 1 | 50 | Surface type | 25 | 77.5 | Compatibility breaker | - | 50 | - | - | 2.5 | ||
- | 1 Piece(s) | Quote | 6 | - | - | - | 2 | 10 | Surface type | 50 | 77.5 | Compatibility breaker | - | 10 | - | 5 | - | ||
- | 1 Piece(s) | Quote | - | - | 5 | - | 2 | 15 | Surface type | 50 | 77.5 | Compatibility breaker | - | 15 | - | - | - | ||
- | 1 Piece(s) | Quote | - | - | 5 | - | 2 | 20 | Surface type | 50 | 77.5 | Compatibility breaker | - | 20 | - | - | - | ||
- | 1 Piece(s) | Quote | - | - | 5 | - | 2 | 30 | Surface type | 50 | 77.5 | Compatibility breaker | - | 30 | - | - | - | ||
- | 1 Piece(s) | Quote | - | - | 5 | Available | 3 | 20 | Surface type | 75 | 77.5 | Compatibility breaker | - | 20 | 2.5 | - | - | ||
MYR 419.88 | 1 Piece(s) | 9 Day(s) or more | - | - | 5 | Available | 3 | 50 | Surface type | 75 | 77.5 | Compatibility breaker | - | 50 | 2.5 | - | - |
Loading...
Ampere frame | 50AF | Mounting Method | Fasten With Screws | Representative Standard | PSE |
---|---|---|---|---|---|
Dimension height(mm) | 95 |
MITSUBISHI
Days to Ship : 8 Day(s) or more
MITSUBISHI
Days to Ship : Quote
LSIS
Standard Price : MYR 90.33-
Days to Ship : 4 Day(s) or more
MISUMI
Standard Price : MYR 189.81-
Days to Ship : 2 Day(s) or more
LSIS
Standard Price : MYR 167.84-
Days to Ship : 4 Day(s) or more
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy