(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

ø16 Small Control Unit Dust-Proof Cover

Part Number

Configured Part Number is shown.

 
Part Number
AL-D6
AL-DH6
AL-DQ6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSpecifications Features

MYR 23.58

1 Piece(s) 5 Day(s) or more For Circular UnitsMinimum Mounting Pitch: 24 × 24mm

MYR 23.58

1 Piece(s) 4 Day(s) or more For elongated shape unitMinimum Mounting Pitch: 24 × 30 mm

MYR 23.58

1 Piece(s) 5 Day(s) or more For rectangular-shaped unitMinimum Mounting Pitch: 24 × 24mm

Loading...

  1. 1

Basic Information

Apply A6 series/L6 series/SwitchNet L6 series Material (Cover/Guard) Elastomer Material (Packaging) Polypropylene
Color Cover: Transparent/ Packing: Non-Transparent Black Ambient Operating Temperature -10 to +55°C Note The level of protection of the protective structure is equivalent to the unit to which it is incorporated.