(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

ø30 Control Unit Contact Rubber Cover

ø30 Control Unit Contact Rubber Cover

ø30 contact rubber cover.

[Features]
· Oil-resistant rubber cover for protecting the contact block (BS type).
· Ambient temperature: -5 to +60°C.
· Made of zinc die casting

PDF

Part Number

Configured Part Number is shown.

OC-99

 
Part Number
OC-99
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 26.22

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Basic Information

Specifications For 1-stage type (2 contacts) Features Dedicated Momentary Type Apply BS type
Material (Main Body) Rubber (nitrile) Color Black Dimensions(mm) 52 x 44 x 60
Ambient Operating Temperature -5°C to +60°C Note Cannot be used in zinc diecast units. Cannot be used with alternate models.

Please check the type/dimensions/specifications of the part OC-99 in the ø30 Control Unit Contact Rubber Cover series.