(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

HE3B Type Enable Switch

HE3B Type Enable Switch

A multi-contact 3-position switch, useful as a small teach pendant. ø16 with round hole (supports thumb or 3 fingers)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
HE3B-M2
HE3B-M2PY
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipProtective structure (IP) Rubber Cover

MYR 284.44

1 Piece(s) 5 Day(s) or more IP40NA

MYR 317.82

1 Piece(s) 13 Day(s) or more IP65Silicone rubber/ yellow

Loading...

  1. 1

Basic Information

Type Enabling Switch Specifications Mounting hole: φ16.2 mm Current Capacity at VAC 125(A) 1
Current Capacity at VDC 30(A) 1 3-position switch contact configuration 2 contacts Conforming wire size(mm2) ≤ 0.5/each