(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Crimping Tool For Crimp Terminal H Sleeve

Crimping Tool For Crimp Terminal H Sleeve

A crimping tool for crimping terminal H sleeves and 2­pin insertion H sleeves, with or without plastic collars.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Features

●With a ratchet mechanism that does not release unless you hold the handle until the end, reduces variations in work and crimping mistakes, and provides stable quality.
●The clamping position can be rotated, and the sleeve can be inserted and crimped from the front or the side.

Usage

●For crimping terminal/sleeve(ferrule) crimping based on DIN 462228 parts 1 and 4.

Specification

●Total Length(mm):200
●SPQ(piece):1
Part Number
9011460000
9012500000
9012600000
9014350000
PZ 4
PZ 6/5
PZ 6 ROTO
PZ 16
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSModel Conforming wire size
(mm2)
Trusco Code

MYR 1,327.75

1 Piece(s) 4 Day(s) or more 10PZ 6/50.25 to 6-

MYR 1,695.90

1 Piece(s) 8 Day(s) 10PZ 40.5 to 4-

MYR 1,493.25

1 Piece(s) 4 Day(s) or more 10PZ 166–16-

MYR 1,190.25

1 Piece(s) 4 Day(s) or more 10PZ 6 Roto0.14 to 6-

MYR 860.29

1 Piece(s) 4 Day(s) or more 10PZ 40.5 to 4449-6078

MYR 906.71

1 Piece(s) 4 Day(s) or more 10PZ 6/50.25 to 6-

MYR 906.71

1 Piece(s) 4 Day(s) or more 10PZ 6 Roto0.14 to 6449-6116

MYR 906.71

1 Piece(s) 4 Day(s) or more 10PZ 166 to 16449-6086