(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Shorting Bar For JT Series【10 Pieces Per Package】

Shorting Bar For JT Series

Inserted from the top of the terminal block, which in turn makes it easy to check the common part from atop the terminal block.

[Features]
· Can be mounted in a single-action to JT series terminal blocks with the 8P integrated type.
· The check terminal connection part uses a spring lock system. By then processing the wire terminals such as with a bar crimp terminal, wiring can then be completed by simply inserting the wire.
· Simply press the open/close switching button with a screwdriver to extract the wires (no dedicated tools required). Simply inserting into the shorting bar connection part on the terminal is OK.
· Can be connected without having to remove the terminal block name plate.
· Use as a jig for withstand voltage, insulation, and sequence testing, etc.
· Use as a test plug for conductivity checks, etc.
· Each of the 8P are insulated.
· Name sticker (blue for JT10, white for JT20)

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
SBV7-2
SBV7-4
SBV7-8
SBV8-2
SBV8-4
SBV8-8
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSSupported products Number of Poles
(P)

MYR 74.61

10 Pieces Per Package

1 Pack(s) 4 Day(s) or more 10For JT-102

MYR 98.84

10 Pieces Per Package

1 Pack(s) 4 Day(s) or more 10For JT-104

MYR 96.08

10 Pieces Per Package

1 Pack(s) 4 Day(s) or more -For JT-108

MYR 76.87

10 Pieces Per Package

1 Pack(s) 9 Day(s) or more -For JT-202

MYR 101.02

10 Pieces Per Package

1 Pack(s) 4 Day(s) or more -For JT-204

MYR 77.54

10 Pieces Per Package

1 Pack(s) 9 Day(s) or more -For JT-208

Loading...

  1. 1

Basic Information

Number with packs(Piece) 10