(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

F-7155

F-7155

ø5.2 × 20-mm compatible, 250 V-5 A screw type tubular fuse holder, F-7155. Made in Japan.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

F-7155

 
Part Number
F-7155
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

MYR 19.05

1 Piece(s) 5 Day(s) or more 10

Loading...

  1. 1

Basic Information

Compatible Size φ 5.2 × 20 mm Mounting Type Panel Mount Rated Current(A) 5
Rated Voltage(V) 250 Insulation Resistance(V) DC500 Main insulation material (Main body) Phenol (UL94V-0)
Main insulation material (knob) P.B.T.(UL94V-0) Terminal metal fittings Solder terminal Type Screw Type
Main Body Color Black Special notes Cylindrical type Mounting Plate Thickness(mm) 3.5MAX
Precautions Low terminals are adjustable, so make sure to take considerations to prevent the terminal from moving. Also, make sure the terminals will not receive tension after wiring.

Please check the type/dimensions/specifications of the part F-7155 in the F-7155 series.