(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

ML-40-S1AXF Series

ML-40-S1AXF Series

[Features]
・ It is a through-type terminal block with 110 tab terminals for dual soldering-use
・ M3 square washer screw mounting
・ UL, CSA standard product, made in Japan

PDF

Japanese Only

Part Number

Configured Part Number is shown.

ML-40-S1AXF-10P

 
Part Number
ML-40-S1AXF-10P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

MYR 44.93

1 Piece(s) 9 Day(s) 10

Loading...

  1. 1

Basic Information

Wiring Method Screw Mounting Method Soldering Parts/Completed products Assembled product
Number of Poles(Pole) 10 Screw Size M3 Number of input/outputs 1 to 1
Rated current (JIS)(A) 10 Rated current (UL)(A) 10 Specifications Solder insertion terminal, dual-purpose
Rated Voltage(V) 250 Main insulation material P.B.T.(UL94V-0) Terminal screw Angular washer attached screw/M3 x 7.2
Pitch Between Terminals(mm) 7.62 Passage Applicable Standard UL/CSA
Cover (accessory) Sold Separately Nameplate (included) Sold Separately

Please check the type/dimensions/specifications of the part ML-40-S1AXF-10P in the ML-40-S1AXF Series series.