(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Heat Resistant Cable - 150V Silicon (Silicone Rubber) Insulated Single Glass Braided Cable for LG Opening

Heat Resistant Cable - 150V Silicon (Silicone Rubber) Insulated Single Glass Braided Cable for LG Opening

LG150V heat resistant wire. Used for wiring of parts that require heat resistance for home electronics products, wiring of parts that require flexibility for audio equipment, and wiring of control panels. 150V

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
150V LG-0.5SQ-100
150V LG-0.75SQ-100
150V LG-1.25SQ-100
150V LG-2.0SQ-100
150V LG-3.5SQ-100
150V LG-5.5SQ-100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSConductor Cross Section
(mm2)
Finished outer diameter
(mm)
Internal conductor configuration (number of strands/strand diameter)
(Units/mm)
Conductor outer diameter
(mm)
Insulation body thickness
(mm)

MYR 530.09

1 Piece(s) 8 Day(s) or more 100.51.920/0.180.90.3

MYR 576.84

1 Piece(s) 8 Day(s) or more 100.752.430/0.181.10.4

MYR 786.88

1 Piece(s) 8 Day(s) or more 101.252.750/0.181.50.4

MYR 1,054.19

1 Piece(s) 8 Day(s) or more 1023.237/0.261.80.5

MYR 1,943.73

1 Piece(s) 8 Day(s) or more 103.54.245/0.322.50.6

MYR 2,496.03

1 Piece(s) 8 Day(s) or more 105.54.835/0.453.10.6

Loading...

  1. 1

Basic Information

Overall Length(m) 100 Number Of Cores(Core) 1 Rated Voltage 150V
Shield NA Sheath (outer coating) color White Sheath (outer coating) material Glass yarn braid
Insulation body materials Silicone Rubber