(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

CJ series high speed counter unit

Part Number

Configured Part Number is shown.

CJ1W-CT021

 
Part Number
CJ1W-CT021
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 4,112.74

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Input Format DC input Connection Terminal Connector Representative Standard CE / UL / CUL / CSA
Current Consumption(A) 0.28 Name High Speed Counter Unit Note Pulse Input: 2. Input voltage: DC 5 V, 12 V or 24 V. (However, Up to One Each for 5 V and 12 V)

Please check the type/dimensions/specifications of the part CJ1W-CT021 in the CJ series high speed counter unit series.