(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Jigsaw Blade Set (Bosch Type)

Jigsaw Blade Set (Bosch Type)

5-piece set for ironwork, woodwork, plywood, plastic and circular cutting of wood

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

K-5050

Features

●5 types full set compatible with every application.

Usage

●Sheet metal/woodworking work.

Specification

●Set Contents:K-118A, K-111C, K-111B, K-101B, K-119BO one piece each
●Q'ty Per Bag(sheet):5
●Compatible Model Manufacturer: BOSH(all models) Other Domestic Manufacturer Models(tool less type models)

Materials

●For Woodworking: Knife Steel
●For Iron working: High-Speed Steel
Part Number
K-5050
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 44.27

1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Use Mild Steel Plate / Wood / Plastic Product Model Bosch Type TPI 24・9・12・12・12
Cutting Type Straight Line Thickness(mm) 1.0・1.2・1.2・1.5・1.0 Total Length(mm) 75・100・100・100・80
Effective Cutting Length(mm) 60・75・75・75・65 Width(mm) 8.0・8.0・8.0・8.0・8.0 Shank Shape T type (Bosch type)
Quantity per pack(Pieces) 5 JAN Code 4985572005188

Please check the type/dimensions/specifications of the part K-5050 in the Jigsaw Blade Set (Bosch Type) series.