(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Rechargeable Drill Bit for Porcelain Tile TJ Type

Rechargeable Drill Bit for Porcelain Tile TJ Type

Click this image to zoom it.

Move the mouse over the image to zoom

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
TJ4.5-95
TJ6.0-100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBlade Tip Diameter
(mm)
Overall Length
(mm)
Effective Length
(mm)

MYR 54.62

1 Piece(s) 5 Day(s) or more 4.59550

MYR 58.33

1 Piece(s) 5 Day(s) or more 610055

Loading...

  1. 1

Basic Information

Details Type TJ Type Opposite Side(mm) 6.35 Shank shape Hexagon Shape
Compatible Electric Motor Rechargeable drill / Impact screwdriver / Electric drill (400 W or less) Type Blister Pack Work material Block, Brick
Work material Mortar Work material Slate work material ALC
Work material Japanese wall (white wall) Work material Hard siding board Work material Soft siding board
Work material Metal siding board Work material Gypsum Board Work material Tile
Work material Porcelain tile Work material Ceramic tile Work material Plastic
Work material Polyvinyl chloride material