(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Accu Center (High-Precision Centering Bar)

Accu Center (High-Precision Centering Bar)

[Features]
· High-precision positioning done with a simple mechanical design. Measurements can be completed by simply attaching a probe to the end face of the workpiece.
· Repeatability within 3 μ (vertical type).
· A hard chrome plating of excellent durability has been adopted for the probe.

Part Number

Configured Part Number is shown.

Part Number
ACCU-C10
ACCU-C104
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipL
(mm)

MYR 446.55

1 Piece(s) 1 Day(s) 78.5

MYR 479.98

1 Piece(s) 9 Day(s) 86.5

Loading...

  1. 1

Basic Information

Product Category Measuring equipment Features High-precision positioning done with a simple mechanical design. Measurements can be completed by simply attaching a probe to the end face of the workpiece. Repeatability having precision within 3 μ (vertical type). Hard chrome plating with excellent endurance is used in probes.