(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Straight shank new Drill Mill chuck standard Set

Straight shank new Drill Mill chuck standard Set

[Features]
· An economical chuck set that comes in a durable wooden box containing a straight shank, "New Drill Mill Chuck," and second to none among high-precision drill mill collets.
· Ideal for machining using a small diameter end mill or machining metal molds.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

S-S20-NDC10-145

 
Part Number
S-S20-NDC10-145
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 2,964.85

1 Piece(s) 9 Day(s)

Loading...

  1. 1

Basic Information

Product Category Main Body Applicable Manufacturing Machinery (main unit) Generic Machine Main Body Grip Ability 0.5–10
Set Content Body: 1 Pc. / S20-NDC10-145 (Total Length 145 mm) / Drill Mill Collet: 8 Pcs. / YCC10-3, 4, 5, 6, 7, 8, 9, 10 (1 Pc. Each) / Wrench: 1 Pc. / FS33 shank diameter(mm) 20

Please check the type/dimensions/specifications of the part S-S20-NDC10-145 in the Straight shank new Drill Mill chuck standard Set series.