(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
AZ-3821 Cargo Pants (No Pleat)

Click this image to zoom it.

Move the mouse over the image to zoom

AZ-3821 Cargo Pants (No Pleat)

Standard Unit Price:
MYR 175.51-
Days to Ship :
4 Day(s) or more

No-tuck cargo pants.
[Features]
· New style for professionals.
· Anti-static.
[Applications]
· As work clothing.

Basic Specifications

  • Commodity Classification
    Pants
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 75 %, Cotton 25 %
  • Material
    Twill
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Fastener 2
    Pocket Zipper/Vislon® (Slider: Metal)
  • Included 01
    Front Hook/Metal
  • Magic Tape
    Flap Pockets
  • Pocket 1
    Smartphone Compatible Pocket
  • Contents
    1 pc.
Part Number
Contents

Refine by

  • 1 pc.
  • Clear
Color (Group)

Refine by

  • Black
  • Gray
  • Clear
Size

Refine by

  • 70
  • 73
  • 76
  • 79
  • 82
  • 85
  • 88
  • 91
  • 95
  • 100
  • 105
  • 110
  • 115
  • 120
  • Clear
Color Details

Refine by

  • Black
  • Silver gray
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Gray
70
Silver gray
7 Day(s) or more
MYR 175.51

Part Number : 3821-003-70
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 175.51
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    70
  • Mixing Ratio
    Polyester 75 %, Cotton 25 %
  • Material
    Twill
  • Color Details
    Silver gray
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Fastener 2
    Pocket Zipper/Vislon® (Slider: Metal)
  • Included 01
    Front Hook/Metal
  • Magic Tape
    Flap Pockets
  • Pocket 1
    Smartphone Compatible Pocket
1 pc.
Gray
73
Silver gray
7 Day(s) or more
MYR 175.51

Part Number : 3821-003-73
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 175.51
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    73
  • Mixing Ratio
    Polyester 75 %, Cotton 25 %
  • Material
    Twill
  • Color Details
    Silver gray
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Fastener 2
    Pocket Zipper/Vislon® (Slider: Metal)
  • Included 01
    Front Hook/Metal
  • Magic Tape
    Flap Pockets
  • Pocket 1
    Smartphone Compatible Pocket
1 pc.
Gray
76
Silver gray
7 Day(s) or more
MYR 175.51

Part Number : 3821-003-76
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 175.51
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    76
  • Mixing Ratio
    Polyester 75 %, Cotton 25 %
  • Material
    Twill
  • Color Details
    Silver gray
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Fastener 2
    Pocket Zipper/Vislon® (Slider: Metal)
  • Included 01
    Front Hook/Metal
  • Magic Tape
    Flap Pockets
  • Pocket 1
    Smartphone Compatible Pocket
1 pc.
Gray
79
Silver gray
7 Day(s) or more
MYR 175.51

Part Number : 3821-003-79
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 175.51
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    79
  • Mixing Ratio
    Polyester 75 %, Cotton 25 %
  • Material
    Twill
  • Color Details
    Silver gray
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Fastener 2
    Pocket Zipper/Vislon® (Slider: Metal)
  • Included 01
    Front Hook/Metal
  • Magic Tape
    Flap Pockets
  • Pocket 1
    Smartphone Compatible Pocket
1 pc.
Gray
82
Silver gray
7 Day(s) or more
MYR 175.51

Part Number : 3821-003-82
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 175.51
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    82
  • Mixing Ratio
    Polyester 75 %, Cotton 25 %
  • Material
    Twill
  • Color Details
    Silver gray
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Fastener 2
    Pocket Zipper/Vislon® (Slider: Metal)
  • Included 01
    Front Hook/Metal
  • Magic Tape
    Flap Pockets
  • Pocket 1
    Smartphone Compatible Pocket
1 pc.
Gray
85
Silver gray
7 Day(s) or more
MYR 175.51

Part Number : 3821-003-85
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 175.51
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    85
  • Mixing Ratio
    Polyester 75 %, Cotton 25 %
  • Material
    Twill
  • Color Details
    Silver gray
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Fastener 2
    Pocket Zipper/Vislon® (Slider: Metal)
  • Included 01
    Front Hook/Metal
  • Magic Tape
    Flap Pockets
  • Pocket 1
    Smartphone Compatible Pocket
1 pc.
Gray
88
Silver gray
7 Day(s) or more
MYR 179.73

Part Number : 3821-003-88
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 179.73
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    88
  • Mixing Ratio
    Polyester 75 %, Cotton 25 %
  • Material
    Twill
  • Color Details
    Silver gray
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Fastener 2
    Pocket Zipper/Vislon® (Slider: Metal)
  • Included 01
    Front Hook/Metal
  • Magic Tape
    Flap Pockets
  • Pocket 1
    Smartphone Compatible Pocket
1 pc.
Gray
91
Silver gray
7 Day(s) or more
MYR 179.73

Part Number : 3821-003-91
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 179.73
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    91
  • Mixing Ratio
    Polyester 75 %, Cotton 25 %
  • Material
    Twill
  • Color Details
    Silver gray
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Fastener 2
    Pocket Zipper/Vislon® (Slider: Metal)
  • Included 01
    Front Hook/Metal
  • Magic Tape
    Flap Pockets
  • Pocket 1
    Smartphone Compatible Pocket
1 pc.
Gray
95
Silver gray
7 Day(s) or more
MYR 179.73

Part Number : 3821-003-95
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 179.73
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    95
  • Mixing Ratio
    Polyester 75 %, Cotton 25 %
  • Material
    Twill
  • Color Details
    Silver gray
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Fastener 2
    Pocket Zipper/Vislon® (Slider: Metal)
  • Included 01
    Front Hook/Metal
  • Magic Tape
    Flap Pockets
  • Pocket 1
    Smartphone Compatible Pocket
1 pc.
Gray
100
Silver gray
12 Day(s) or more
MYR 179.73

Part Number : 3821-003-100
Days to Ship 12 Day(s) or more
Standard Unit Price MYR 179.73
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    100
  • Mixing Ratio
    Polyester 75 %, Cotton 25 %
  • Material
    Twill
  • Color Details
    Silver gray
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Fastener 2
    Pocket Zipper/Vislon® (Slider: Metal)
  • Included 01
    Front Hook/Metal
  • Magic Tape
    Flap Pockets
  • Pocket 1
    Smartphone Compatible Pocket
1 pc.
Gray
105
Silver gray
7 Day(s) or more
MYR 179.73

Part Number : 3821-003-105
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 179.73
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    105
  • Mixing Ratio
    Polyester 75 %, Cotton 25 %
  • Material
    Twill
  • Color Details
    Silver gray
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Fastener 2
    Pocket Zipper/Vislon® (Slider: Metal)
  • Included 01
    Front Hook/Metal
  • Magic Tape
    Flap Pockets
  • Pocket 1
    Smartphone Compatible Pocket
1 pc.
Gray
110
Silver gray
7 Day(s) or more
MYR 179.73

Part Number : 3821-003-110
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 179.73
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    110
  • Mixing Ratio
    Polyester 75 %, Cotton 25 %
  • Material
    Twill
  • Color Details
    Silver gray
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Fastener 2
    Pocket Zipper/Vislon® (Slider: Metal)
  • Included 01
    Front Hook/Metal
  • Magic Tape
    Flap Pockets
  • Pocket 1
    Smartphone Compatible Pocket
1 pc.
Gray
115
Silver gray
7 Day(s) or more
MYR 183.95

Part Number : 3821-003-115
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 183.95
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    115
  • Mixing Ratio
    Polyester 75 %, Cotton 25 %
  • Material
    Twill
  • Color Details
    Silver gray
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Fastener 2
    Pocket Zipper/Vislon® (Slider: Metal)
  • Included 01
    Front Hook/Metal
  • Magic Tape
    Flap Pockets
  • Pocket 1
    Smartphone Compatible Pocket
1 pc.
Gray
120
Silver gray
7 Day(s) or more
MYR 183.95

Part Number : 3821-003-120
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 183.95
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    120
  • Mixing Ratio
    Polyester 75 %, Cotton 25 %
  • Material
    Twill
  • Color Details
    Silver gray
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Fastener 2
    Pocket Zipper/Vislon® (Slider: Metal)
  • Included 01
    Front Hook/Metal
  • Magic Tape
    Flap Pockets
  • Pocket 1
    Smartphone Compatible Pocket
1 pc.
Black
76
Black
4 Day(s) or more
MYR 175.51

Part Number : 3821-010-76
Days to Ship 4 Day(s) or more
Standard Unit Price MYR 175.51
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Black
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    76
  • Mixing Ratio
    Polyester 75 %, Cotton 25 %
  • Material
    Twill
  • Color Details
    Black
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Fastener 2
    Pocket Zipper/Vislon® (Slider: Metal)
  • Included 01
    Front Hook/Metal
  • Magic Tape
    Flap Pockets
  • Pocket 1
    Smartphone Compatible Pocket
1 pc.
Black
85
Black
4 Day(s) or more
MYR 175.51

Part Number : 3821-010-85
Days to Ship 4 Day(s) or more
Standard Unit Price MYR 175.51
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Black
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    85
  • Mixing Ratio
    Polyester 75 %, Cotton 25 %
  • Material
    Twill
  • Color Details
    Black
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Fastener 2
    Pocket Zipper/Vislon® (Slider: Metal)
  • Included 01
    Front Hook/Metal
  • Magic Tape
    Flap Pockets
  • Pocket 1
    Smartphone Compatible Pocket
1 pc.
Black
88
Black
4 Day(s) or more
MYR 179.73

Part Number : 3821-010-88
Days to Ship 4 Day(s) or more
Standard Unit Price MYR 179.73
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Black
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    88
  • Mixing Ratio
    Polyester 75 %, Cotton 25 %
  • Material
    Twill
  • Color Details
    Black
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Fastener 2
    Pocket Zipper/Vislon® (Slider: Metal)
  • Included 01
    Front Hook/Metal
  • Magic Tape
    Flap Pockets
  • Pocket 1
    Smartphone Compatible Pocket
1 pc.
Black
91
Black
4 Day(s) or more
MYR 179.73

Part Number : 3821-010-91
Days to Ship 4 Day(s) or more
Standard Unit Price MYR 179.73
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Black
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    91
  • Mixing Ratio
    Polyester 75 %, Cotton 25 %
  • Material
    Twill
  • Color Details
    Black
  • Material 1 Weaving
    Twill
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Fastener 2
    Pocket Zipper/Vislon® (Slider: Metal)
  • Included 01
    Front Hook/Metal
  • Magic Tape
    Flap Pockets
  • Pocket 1
    Smartphone Compatible Pocket

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)