(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Serrated Shaft Concrete Drill (For Vibration)【1-5 Pieces Per Package】

Serrated Shaft Concrete Drill (For Vibration)

[Features]
· The shank has been machined for a serrated shaft finish and to prevent the chuck from slipping.
· As the drill can be used to its fullest capacity, it provides both sharpness and durability at least 30% higher than conventional products.
· With a serrated shaft preventing slippage, drilling hard material is now possible.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
AG-3.4
AG-3.5
AG-4.3
G-3.0
G-3.2
G-3.4
G-3.5
G-3.8
G-4.0
G-4.3
G-4.5
G-4.8
G-5.0
G-5.3
G-5.5
G-6.0
G-6.4
G-6.5
G-7.0
G-7.5
G-8.0
G-8.5
G-9.0
G-10.0
G-10.5
GL-3.2
GL-3.4
GL-3.5
GL-3.8
GL-4.0
GL-4.3
GL-4.5
GL-4.8
GL-5.0
GL-5.3
GL-5.5
GL-6.0
GL-6.4
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipDetails Type Size
(mm)
Overall Length
(mm)
Effective Length
(mm)
Package Dimensions JAN Code Chuck Size
(mm)

MYR 142.49

5 Pieces Per Package

1 Pack(s) 11 Day(s) AG Type (5-Piece Set)3.49045W52XH15249863620319293.4

MYR 142.49

5 Pieces Per Package

1 Pack(s) 11 Day(s) AG Type (5-Piece Set)3.59045W52XH15249863620319363.5

MYR 142.49

5 Pieces Per Package

1 Pack(s) 11 Day(s) AG Type (5-Piece Set)4.39045W52XH15249863620319434.3

MYR 45.58

1 Piece(s) 8 Day(s) G type (regular)3.08540W32XH15249863620302433.0

MYR 45.58

1 Piece(s) 8 Day(s) G type (regular)3.29045W32XH15249863620302503.2

MYR 45.68

1 Piece(s) 8 Day(s) G type (regular)3.49045W32XH15249863620302673.4

MYR 44.40

1 Piece(s) 8 Day(s) G type (regular)3.59045W32XH15249863620302743.5

MYR 45.58

1 Piece(s) 8 Day(s) G type (regular)3.89045W32XH15249863620302813.8

MYR 45.58

1 Piece(s) 8 Day(s) G type (regular)4.09045W32XH15249863620302984.0

MYR 45.58

1 Piece(s) 8 Day(s) G type (regular)4.39045W32XH15249863620303044.3

MYR 45.58

1 Piece(s) 9 Day(s) G type (regular)4.59045W32XH15249863620303114.5

MYR 45.58

1 Piece(s) 8 Day(s) G type (regular)4.89045W32XH15249863620303284.8

MYR 49.38

1 Piece(s) 8 Day(s) G type (regular)5.09045W32XH15249863620303355.0

MYR 49.38

1 Piece(s) 9 Day(s) G type (regular)5.310055W32XH15249863620307935.3

MYR 49.38

1 Piece(s) 8 Day(s) G type (regular)5.510055W32XH15249863620303425.5

MYR 49.38

1 Piece(s) 8 Day(s) G type (regular)6.010055W32XH15249863620303596.0

MYR 50.91

1 Piece(s) 8 Day(s) G type (regular)6.410055W32XH15249863620303666.4

MYR 50.91

1 Piece(s) 11 Day(s) G type (regular)6.510055W32XH15249863620316086.5

MYR 60.44

1 Piece(s) 8 Day(s) G type (regular)7.012570W38XH20049863620303737.0

MYR 60.44

1 Piece(s) 11 Day(s) G type (regular)7.512570W38XH20049863620303807.5

MYR 63.48

1 Piece(s) 8 Day(s) G type (regular)8.012570W38XH20049863620303978.0

MYR 65.34

1 Piece(s) 8 Day(s) G type (regular)8.512570W38XH20049863620304038.5

MYR 74.87

1 Piece(s) 8 Day(s) G type (regular)9.015090W38XH20049863620304109.0

MYR 78.67

1 Piece(s) 8 Day(s) G type (regular)10.015090W38XH200498636203042710

MYR 78.67

1 Piece(s) 8 Day(s) G type (regular)10.515090W38XH200498636203043410.5

MYR 78.67

1 Piece(s) 8 Day(s) GL type (Long Size)3.215090W38XH20049863620313873.2

MYR 78.67

1 Piece(s) 8 Day(s) GL type (Long Size)3.415090W38XH20049863620313943.4

MYR 78.67

1 Piece(s) 8 Day(s) GL type (Long Size)3.515090W38XH20049863620314003.5

MYR 78.67

1 Piece(s) 8 Day(s) GL type (Long Size)3.815090W38XH20049863620314173.8

MYR 78.67

1 Piece(s) 8 Day(s) GL type (Long Size)4.015090W38XH20049863620314244.0

MYR 78.67

1 Piece(s) 8 Day(s) GL type (Long Size)4.315090W38XH20049863620314314.3

MYR 78.67

1 Piece(s) 8 Day(s) GL type (Long Size)4.515090W38XH20049863620314484.5

MYR 78.67

1 Piece(s) 8 Day(s) GL type (Long Size)4.815090W38XH20049863620314554.8

MYR 80.52

1 Piece(s) 8 Day(s) GL type (Long Size)5.015090W38XH20049863620314625.0

MYR 80.52

1 Piece(s) 8 Day(s) GL type (Long Size)5.315090W38XH20049863620314795.3

MYR 80.52

1 Piece(s) 8 Day(s) GL type (Long Size)5.515090W38XH20049863620314865.5

MYR 80.52

1 Piece(s) 8 Day(s) GL type (Long Size)6.015090W38XH20049863620314936.0

MYR 82.47

1 Piece(s) 8 Day(s) GL type (Long Size)6.415090W38XH20049863620315096.4

Loading...

  1. 1
 

Basic Information

Application For drilling holes in concrete, blocks, brick, mortar, etc. Motor for use Hammer drill Application details/ concrete optimal
Application details/ blocks optimal Application details/ brick optimal Application details/ mortar optimal
Application details/ slate Good Application details/ALC Good Application details/ Japanese wall Good
Application details/ ceramic siding Good Application details/ metal siding Possible Application details/ gypsum board Good
Application details/ stone Good Application details/ marble Not suitable Application details/ roof tile optimal
Application details/ extrusion molding cement plates Good Application details/ porcelain tile Not suitable Application details/ ceramic tile Possible
Application details/ plastic Not suitable Application details/ vinyl chloride material Not suitable Application details/ deck plate Not suitable