(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Bit for Cement Extrusion-Molded Panels (for Rotating)

Bit for Cement Extrusion-Molded Panels (for Rotating)

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
· For drilling extruded cement boards (ideal for drilling pilot holes for Z-clips).

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
HH-10.5
HH-11.0
HH-13.0
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSize
(mm)
Overall Length
(mm)
JAN Code

MYR 85.42

1 Piece(s) 8 Day(s) 10.5904986362032193

MYR 85.42

1 Piece(s) 8 Day(s) 11.0904986362032209

MYR 102.31

1 Piece(s) 8 Day(s) 13.01004986362032216

Loading...

  1. 1

Basic Information

Details Type HH type (regular) Effective Length(mm) 30 Motor for use Electric drill and impact drill (rotating mode)
Chuck Size(mm) 10 Application details/ concrete Not suitable Application details/ blocks Not suitable
Application details/ brick Not suitable Application details/ mortar Not suitable Application details/ slate optimal
Application details/ALC optimal Application details/ Japanese wall Not suitable Application details/ ceramic siding optimal
Application details/ metal siding Not suitable Application details/ gypsum board optimal Application details/ stone Not suitable
Application details/ marble Not suitable Application details/ roof tile Not suitable Application details/ extrusion molding cement plates optimal
Application details/ porcelain tile Not suitable Application details/ ceramic tile Not suitable Application details/ plastic Not suitable
Application details/ vinyl chloride material Not suitable Application details/ deck plate Not suitable