(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Special Four Wheel Dolly, With Floor Stopper, Uniform Load 300–500 kg

Special Four Wheel Dolly, With Floor Stopper, Uniform Load 300–500 kg

Standard Unit Price:
MYR 2,651.35-
Days to Ship :
8 Day(s) or more

A hand truck with floor stoppers and powder coated platform that does not easily get scratched.
[Features]
· Swivel and fixed wheel front and back arrangement can be switched.
· Polypropylene resin is used for the handle and corners.
· Feature of powder coating: Unlikely to rust.
· Resistant to scratches and dirt.
· Resistant to shock and distortion.
[Applications]
· Transport of heavy products in backyards at production plants and distribution warehouses, etc.
· A must-have single handle type trolley for 3PL, made of steel plate.

Basic Specifications

  • Product Type
    Transportation cart
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Wheel Material
    Rubber Wheels
  • Set Contents (Accessories)
    With Floor Stoppers
  • Delivery Status (Finished Product / Assembly Type)
    Assembly type
  • Capacity
    1 unit
Part Number
Capacity

Refine by

  • 1 unit
  • Clear
Uniform Load(kg)

Refine by

  • 300
  • 400
  • 500
  • Clear
Color

Refine by

  • Ivory
  • Sakae green
  • Clear
Length(mm)

Refine by

  • 805
  • 855
  • 955
  • 1105
  • 1255
  • Clear
Width(mm)

Refine by

  • 480
  • 530
  • 630
  • 780
  • Clear
Full height(mm)

Refine by

  • 855
  • 876
  • 961
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
300
Sakae green
855
480
855
8 Day(s) or more
MYR 2,651.35

Part Number : TAN-22F
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 2,651.35
Quantity 1 unit

Specificationtitle

  • Product Type
    Transportation cart
  • Uniform Load(kg)
    300
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Color
    Sakae green
  • Length(mm)
    855
  • Width(mm)
    480
  • Full height(mm)
    855
  • Load Platform Effective Dimensions(mm)
    W800×D450 
  • Caster Diameter φ(mm)
    100
  • Wheel Material
    Rubber Wheels
  • Mass(kg)
    27
  • Set Contents (Accessories)
    With Floor Stoppers
  • Features
    Swivel wheels and fixed wheels are interchangeable.
  • Delivery Status (Finished Product / Assembly Type)
    Assembly type
1 unit
300
Ivory
855
480
855
8 Day(s) or more
MYR 2,651.35

Part Number : TAN-22FI
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 2,651.35
Quantity 1 unit

Specificationtitle

  • Product Type
    Transportation cart
  • Uniform Load(kg)
    300
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Color
    Ivory
  • Length(mm)
    855
  • Width(mm)
    480
  • Full height(mm)
    855
  • Load Platform Effective Dimensions(mm)
    W800×D450 
  • Caster Diameter φ(mm)
    100
  • Wheel Material
    Rubber Wheels
  • Mass(kg)
    27
  • Set Contents (Accessories)
    With Floor Stoppers
  • Features
    Swivel wheels and fixed wheels are interchangeable.
  • Delivery Status (Finished Product / Assembly Type)
    Assembly type
1 unit
300
Sakae green
805
530
855
8 Day(s) or more
MYR 2,929.39

Part Number : TAN-33F
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 2,929.39
Quantity 1 unit

Specificationtitle

  • Product Type
    Transportation cart
  • Uniform Load(kg)
    300
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Color
    Sakae green
  • Length(mm)
    805
  • Width(mm)
    530
  • Full height(mm)
    855
  • Load Platform Effective Dimensions(mm)
    W750×D500 
  • Caster Diameter φ(mm)
    100
  • Wheel Material
    Rubber Wheels
  • Mass(kg)
    35
  • Set Contents (Accessories)
    With Floor Stoppers
  • Features
    Swivel wheels and fixed wheels are interchangeable.
  • Delivery Status (Finished Product / Assembly Type)
    Assembly type
1 unit
400
Sakae green
955
630
876
8 Day(s) or more
MYR 3,071.74

Part Number : TAN-55F
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 3,071.74
Quantity 1 unit

Specificationtitle

  • Product Type
    Transportation cart
  • Uniform Load(kg)
    400
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Color
    Sakae green
  • Length(mm)
    955
  • Width(mm)
    630
  • Full height(mm)
    876
  • Load Platform Effective Dimensions(mm)
    W900×D600 
  • Caster Diameter φ(mm)
    125
  • Wheel Material
    Rubber Wheels
  • Mass(kg)
    41
  • Set Contents (Accessories)
    With Floor Stoppers
  • Features
    Swivel wheels and fixed wheels are interchangeable.
  • Delivery Status (Finished Product / Assembly Type)
    Assembly type
1 unit
400
Sakae green
1105
630
876
8 Day(s) or more
MYR 3,746.03

Part Number : TAN-66F
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 3,746.03
Quantity 1 unit

Specificationtitle

  • Product Type
    Transportation cart
  • Uniform Load(kg)
    400
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Color
    Sakae green
  • Length(mm)
    1105
  • Width(mm)
    630
  • Full height(mm)
    876
  • Load Platform Effective Dimensions(mm)
    W1050×D600 
  • Caster Diameter φ(mm)
    125
  • Wheel Material
    Rubber Wheels
  • Mass(kg)
    43
  • Set Contents (Accessories)
    With Floor Stoppers
  • Features
    -
  • Delivery Status (Finished Product / Assembly Type)
    Assembly type
1 unit
500
Sakae green
1255
780
961
8 Day(s) or more
MYR 4,570.15

Part Number : TAN-88F
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 4,570.15
Quantity 1 unit

Specificationtitle

  • Product Type
    Transportation cart
  • Uniform Load(kg)
    500
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Color
    Sakae green
  • Length(mm)
    1255
  • Width(mm)
    780
  • Full height(mm)
    961
  • Load Platform Effective Dimensions(mm)
    W1200×D750 
  • Caster Diameter φ(mm)
    200
  • Wheel Material
    Rubber Wheels
  • Mass(kg)
    54
  • Set Contents (Accessories)
    With Floor Stoppers
  • Features
    -
  • Delivery Status (Finished Product / Assembly Type)
    Assembly type

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)