(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
View Other Model Numbers
Long-Sleeved Shirt BF501 BF501-1-3S

Click this image to zoom it.

Move the mouse over the image to zoom

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Long-Sleeved Shirt BF501
Part Number: BF501-1-3S

Standard Unit Price: MYR 229.00 Special Price MYR 229.00
Quantity: 1 Pair
Days to Ship: 9 Day(s) or more

Product conforms to JIS T-8118 anti-static work clothing standards. Material that is gentle on the skin and has excellent shrink and wrinkle resistance.

[Features]
· Prevents shrinkage, wrinkling and shape collapse to keep a sharp impression.
· Gentle on the skin with a soft touch texture, excellent shrink and wrinkle resistance even when repeatedly washed and quick-dry sweat absorption for comfort.
· Pen inserter (left sleeve/left breast).
· Flap pocket with zipper.
· Flap pockets on both breasts.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    3S
  • With Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Mixing Ratio
    Polyester 80 %, Cotton 20 %
  • Standard Equivalent Product
    JIS T8118 Standard Equivalent Product
  • Shoulder width(cm)
    38
  • Chest measurement(cm)
    94
  • Sleeve Length(cm)
    52
  • Color Details
    Blue
  • Material 2
    Plain Weave
  • Mass(g)
    400
  • JAN Code
    4562156013496