(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
View Other Model Numbers
1998 Work Cargo Pants for Fall/Winter (Unisex) 1998-1-73

Click this image to zoom it.

Move the mouse over the image to zoom

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

1998 Work Cargo Pants for Fall/Winter (Unisex)
Part Number: 1998-1-73

Standard Unit Price: MYR 170.92 Special Price MYR 170.92
Quantity: 1 pc.
Days to Ship: 8 Day(s) or more

Soft, comfortable, low price standard work clothing durable for intense work.
[Features]
· Coin pocket: Securely store small coins, keys, etc., that normally move around and clutter the pocket.
· Cargo zipper pocket: Zipper pocket perfect for storing important items.
· Cargo pen pocket: Has a pen pocket on the cargo pocket.
· Mobile phone pocket: Functional dedicated pocket that perfectly fits mobile phones.
· 2-tuck, soft and comfortable.
[Applications]
· Convenient as work clothing for work sites in general.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Autumn and Winter
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Inseam(cm)
    80
  • Waist(cm)
    73
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material Custom Design
    Soft Processing
  • Material Custom Design 2
    Easy Iron
  • Function
    Metal button and metal fastener
  • Color Details
    Navy
  • Mass(g)
    550
  • Product Code
    4536309259079