(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Polifan® Flap Disc

Polifan® Flap Disc

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PFF100SGA941638
PFF100SGA941652
PFF100SGA941676
PFF100SGA941683
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipParticle Size
(#)
Number of Blades
(Sheets)
JAN Code Trusco Code

MYR 67.48

10 Piece(s) 8 Day(s) or more 40504007220941638451-9931

MYR 67.37

10 Piece(s) 5 Day(s) or more 60604007220941652451-9949

MYR 67.02

10 Piece(s) 5 Day(s) or more 80604007220941676451-9957

MYR 66.80

10 Piece(s) 5 Day(s) or more 120604007220941683451-9965

Loading...

  1. 1

Basic Information

Type Multiblade Disc Work Piece Stainless Steel / Cast Iron Outer Diameter Size(mm) 100
Inner Diameter Size(mm) 15 Blade Length(mm) 23 Maximum Operating Rotational Speed(rpm) 15300
Maximum Operating Peripheral Speed 80m/s(4800m/min) Quantity(Sheets) 10 Features POLIFAN®SG flap disk using alumina oxide abrasive grain provides high performance and long life. Achieves extremely high performance even with low contact pressure. Extremely long lasting product while boasting sharp grinding power.
Use Surface grinding and angular grinding of iron, stainless steel, and resin.