(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Iron Core Concrete Drill F8 Extreme (SDS Plus Shank) Regular Type

Iron Core Concrete Drill F8 Extreme (SDS Plus Shank) Regular Type

[Features]
· 4-flute carbide tip structure achieves optimum balance of core thickness and chip discharge performance.
· Enables drilling as is of materials such as concrete reinforced with steel bars.
[Applications]
· Work materials: Reinforced concrete, granite, concrete, natural stone, etc.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

Part Number
80600500
80600550
80600600
80600800
80601000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBlade diameter
(mm)
Trusco Code Mass
(g)

MYR 63.27

1 Piece(s) 9 Day(s) 5486-558835

MYR 68.57

1 Piece(s) 9 Day(s) 5.5486-559637

MYR 64.70

1 Piece(s) 9 Day(s) 6486-560040

MYR 68.26

1 Piece(s) 9 Day(s) 8486-561846

MYR 73.27

1 Piece(s) 9 Day(s) 10486-562655

Loading...

  1. 1

Basic Information

Effective Length(mm) 50 Overall Length(mm) 110 Work material Iron Reinforced Concrete, Granite, Concrete, Natural Stone, etc.
Compatible Model Hammer Drill Shank shape SDSplus Material Blade: Carbide tip