(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

AC Exclusive Digital Clamp Meter SK-7601

AC Exclusive Digital Clamp Meter SK-7601

Click this image to zoom it.

Move the mouse over the image to zoom

· Easy-to-clamp beak clamp head resistant to torsion.
· The auto power off function automatically turns off the power supply after 12 minutes.
· Automatic range eliminates bothersome range switching.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SK-7601

 
Part Number
SK-7601
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 647.76

1 Piece(s) 15 Day(s) or more

Loading...

  1. 1

Basic Information

Product Type Digital Clamp Meter (For AC Current Measurement) Alternating Electrical Current(A) 40A/300A Width(mm) 52
Depth(mm) 24 Height(mm) 150 Display 4000 Count LCD, Maximum Display: 4000
Features · Highly twist resistant, with easy clamping of the beak clamp head (beak type). · Auto Power Off feature turns the power off automatically after about 12 minutes. · Auto range feature adopted to eliminate cumbersome range switching. · Display hold function. · Carrying case provided. Accessory 1004 Carrying case, batteries (3 V CR 2032) x 1 built-in Mass(g) 110
Power Supply 3 V CR2032 Battery x 1 Supplement Diameter of Conductor to be Measured: Maximum φ27 mm