(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Kaise Test Lead Kit

Kaise Test Lead Kit

Click this image to zoom it.

Move the mouse over the image to zoom

· Connecting to 100-40 A test rods, this test lead kit uses a combination of three types of test pins or two types of test hooks.
· With test hook for measuring dark current in automobiles.
· The included conversion adapter enables connection to banana jacks as well.
· Alligator clips are provided. (Bore Diameter: 20 mm)
· Comes with a carrying case convenient for storage and carrying.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

100-41

 
Part Number
100-41
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 506.28

1 Piece(s) 10 Day(s) or more

Loading...

  1. 1

Basic Information

Product Type Other Accessory Details Type Lead Kit Applicable Model KT-2011/2009/2021/KU-2608/2600/2602/1188/SK-2500/6161/6163/4033/4035/7682/7720/7722/7718/7708/7615/7625/KF-32/20
Features Connect the test bar to the 100-40 test plug for ideal connection among three types of test pins and two types of test hooks. Supplement Product configuration: 100-40 (lead wire), 766 (test rod), 767 (test pin), 769 (L shape test pin), 790 (test hook), 791 (test hook), 792 (straight test pin) 942 (alligator clip), 1002 (case)