(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Pen Type Crack Gauge

Pen Type Crack Gauge

[Features]
This is a pen-type portable crack gauge that fits in a breast pocket and is convenient for checking the width of non-linear cracks by inserting a needle into the crack.

Part Number

Configured Part Number is shown.

Part Number
EA725VA-6
EA725VA-7
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSpecifications 2

MYR 188.09

1 Piece(s) 9 Day(s) or more ·Measured width: 0.1·0.2·0.3·0.5 mm·JAN: 4548745555875

MYR 201.00

1 Piece(s) 9 Day(s) or more ·Measured width: 0.2·0.3·0.5·0.7 mm·JAN: 4548745556087

Loading...

  1. 1

Basic Information

Specification 1 ·Overall Length: 145 mm/diameter: Diameter 13 mm/Weight: 35 g/Needle material: Inserting a needle into stainless steel cracks is useful for checking the width of cracks that are not straight. ·It is a portable pen type that fits in your chest pocket