(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

All Drill® SDS SDS-plus Shaft With Blister Pack

All Drill® SDS SDS-plus Shaft With Blister Pack

[Features]
· Lightweight hammer drill that can be attached and detached with one touch.
· It efficiently transmits the drilling power to the cutting edge.
· Abundant sizes are available.
· Ideal size for anchor construction.
· Top edge shape allows for easy positioning.
[Applications]
· For drilling holes in concrete, blocks, mortar, etc.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

Part Number
SDS-4.5X110P
SDS-4.5X160P
SDS-4.8X110P
SDS-4.8X160P
SDS-5.5X110P
SDS-5.5X160P
SDS-6.5X110P
SDS-6.5X160P
SDS-6.6X110P
SDS-6.6X160P
SDS-7.0X110P
SDS-7.0X160P
SDS-7.5X110P
SDS-7.5X160P
SDS-8.0X110P
SDS-8.0X160P
SDS-8.5X110P
SDS-8.5X160P
SDS-9.0X160P
SDS-9.5X160P
SDS-10.0X160P
SDS-10.5X110P
SDS-10.5X160P
SDS-11.0X160P
SDS-12.0X160P
SDS-12.5X160P
SDS-12.7X160P
SDS-13.0X160P
SDS-13.5X160P
SDS-14.0X160P
SDS-14.5X160P
SDS-15.0X160P
SDS-16.0X160P
SDS-16.5X160P
SDS-17.0X160P
SDS-18.0X160P
SDS-19.0X170P
SDS-20.0X170P
SDS-20.5X170P
SDS-21.0X170P
SDS-21.5X170P
SDS-22.0X170P
SDS-24.0X170P
SDS-25.0X170P
SDS-26.0X170P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Shipblade diameter
(mm)
Effective Length
(mm)
Overall Length
(mm)

MYR 70.95

1 Piece(s) 11 Day(s) 4.545110

MYR 75.48

1 Piece(s) 11 Day(s) 4.595160

MYR 70.99

1 Piece(s) 11 Day(s) 4.845110

MYR 75.48

1 Piece(s) 11 Day(s) 4.895160

MYR 71.05

1 Piece(s) 11 Day(s) 5.545110

MYR 75.61

1 Piece(s) 11 Day(s) 5.595160

MYR 71.08

1 Piece(s) 11 Day(s) 6.545110

MYR 79.93

1 Piece(s) 11 Day(s) 6.595160

MYR 71.08

1 Piece(s) 11 Day(s) 6.645110

MYR 79.93

1 Piece(s) 11 Day(s) 6.695160

MYR 71.14

1 Piece(s) 11 Day(s) 7.045110

MYR 80.05

1 Piece(s) 11 Day(s) 7.095160

MYR 75.37

1 Piece(s) 11 Day(s) 7.545110

MYR 80.05

1 Piece(s) 11 Day(s) 7.595160

MYR 75.37

1 Piece(s) 11 Day(s) 845110

MYR 80.05

1 Piece(s) 11 Day(s) 895160

MYR 75.46

1 Piece(s) 11 Day(s) 8.545110

MYR 88.68

1 Piece(s) 11 Day(s) 8.595160

MYR 88.68

1 Piece(s) 11 Day(s) 9.095160

MYR 92.90

1 Piece(s) 11 Day(s) 9.595160

MYR 93.27

1 Piece(s) 11 Day(s) 1095160

MYR 75.77

1 Piece(s) 11 Day(s) 10.545110

MYR 93.27

1 Piece(s) 11 Day(s) 10.595160

MYR 93.43

1 Piece(s) 11 Day(s) 11.095160

MYR 97.99

1 Piece(s) 11 Day(s) 1285160

MYR 97.99

1 Piece(s) 11 Day(s) 12.585160

MYR 104.32

1 Piece(s) 11 Day(s) 12.785160

MYR 104.76

1 Piece(s) 11 Day(s) 13.085160

MYR 104.76

1 Piece(s) 11 Day(s) 13.585160

MYR 115.31

1 Piece(s) 11 Day(s) 14.0100160

MYR 132.18

1 Piece(s) 11 Day(s) 14.5100160

MYR 140.79

1 Piece(s) 11 Day(s) 15.0100160

MYR 153.91

1 Piece(s) 11 Day(s) 16.0100160

MYR 154.23

1 Piece(s) 11 Day(s) 16.5100160

MYR 167.35

1 Piece(s) 11 Day(s) 17.0100160

MYR 175.78

1 Piece(s) 11 Day(s) 18.0100160

MYR 185.63

1 Piece(s) 11 Day(s) 19.0100170

MYR 207.20

1 Piece(s) 11 Day(s) 20100170

MYR 219.86

1 Piece(s) 11 Day(s) 20.5100170

MYR 220.48

1 Piece(s) 11 Day(s) 21.0100170

MYR 220.79

1 Piece(s) 11 Day(s) 21.5100170

MYR 220.79

1 Piece(s) 11 Day(s) 22100170

MYR 264.08

1 Piece(s) 11 Day(s) 24100170

MYR 256.58

1 Piece(s) 11 Day(s) 25100170

MYR 277.98

1 Piece(s) 11 Day(s) 26100170

Loading...

  1. 1

Basic Information

Compatible Model Lightweight Hammer Drill