(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Ultra Small Spot Welding Device KTH-MWS

Ultra Small Spot Welding Device KTH-MWS

【Product Specifications】
・Power supply: AC100V 50/60Hz
・Weight: 5.4kg
・Current control system: Thyristor control method
・Processing time range: Normal 2 cycles setting
・Accessories: CrCu electrode (tip diameter 1.5mm)
・Model number: KTH-MWS
・Size (mm): 155 x 260 x 150

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

1-8159-01

 
Part Number
1-8159-01
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 10,929.81

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)