(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Spring Measure

Spring Measure

[Features]
· Simply press the auto-retract button to automatically retract the measuring tape.
[Applications]
· For measurement in dressmaking and curved surfaces.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

71005

 
Part Number
71005
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 40.46

1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Length(m) 1.5 Tape Width(mm) 8 Material Tape: PVC coated glass fiber; body, tape end: ABS Resin
Specifications Main unit size: ø54×20 mm length tolerance: ±1.4 mm Mass(g) 25

Please check the type/dimensions/specifications of the part 71005 in the Spring Measure series.