(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

AD-6400 Digital Stadiometer (Part Numbers)

AD-6400 Digital Stadiometer

[Features]
· Handle operation allows for easy measurement while remaining seated
· Can convert to a sitting height meter by using the dedicated sitting height chair (sold separately)
· If attached to a body weight scale it becomes a combined scale and stadiometer, also displaying BMI
· RS-232C output allows data to be managed on a computer or dedicated printer (sold separately)
· Uses 2 power supply methods: AC adapter or dry cell batteries

PDF

Part Number

Configured Part Number is shown.

AD-6400

 
Part Number
AD-6400
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 4,017.18

1 Piece(s) 9 Day(s)

Loading...

  1. 1

Basic Information

Main applications Weighing instruments Capacity(g) 150,000 Dry Cell Battery Compatible Available
PC Connection Function Yes (Options including a cable are required.) Printer Connection Function Yes (An optional component may be required as well as cable and others.) Specification details Measurement range: 80 to 200 cm (range 1), 100 to 220 cm (range 2); Minimum display: 0.1 cm
JAN Code 4981046700801 Weight(kg) Approx. 10 (excluding AC adapter) Power Supply AA batteries × 4 (sold separately) or AC adapter, maximum power consumption 3 VA or less
Accessory Measurement bar, spiral tube, AC adapter, instruction manual, written warranty

Please check the type/dimensions/specifications of the part AD-6400 in the AD-6400 Digital Stadiometer series.