(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

UH-3201L-W Postage Scale For Domestic Use (Part Numbers)

UH-3201L-W Postage Scale For Domestic Use

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
· A postage scale with stand structure that allows display to be seen even with large envelopes.
· Includes postage table

PDF

Japanese Only

Part Number

Configured Part Number is shown.

UH-3201L-W

 
Part Number
UH-3201L-W
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 307.05

1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Main applications Weighing instruments Type Main Body Capacity(g) 3,000
Minimum Display(g) Micro mode: weighs in units of 0.1 (0.5 to 100 g), standard mode: measures in units of 1 (2 to 3,000 g) Measurement Plate Shape Square Plate Dry Cell Battery Compatible Available
External dimension (W)(mm) 150 External dimensions (D)(mm) 190 External dimensions (H)(mm) 40
Operating Range(g) 0.5 to 3,000 / 100 to 15,000 JAN Code 4981046603591 Weight(kg) Approx. 0.44 (batteries included)
Power Supply AA batteries × 2 Accessory Battery (for monitor), instruction manual

Please check the type/dimensions/specifications of the part UH-3201L-W in the UH-3201L-W Postage Scale For Domestic Use series.