(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Touch Panels (For PLC)

The touch panel (for PLC) is a touch panel used for operations of the system using the PLC. The types and number of connectable devices vary depending on the product and manufacturer. There are a variety of product types, including those that can be displayed vertically and horizontally, and those that can use different screen colors, brightness, and luminance depending on the operating status of connected devices, etc. In addition, products that can be remotely monitored using a tablet, products that reduce power consumption by using LEDs, and products that can be connected to a variety of devices such as new and old control devices and USB peripheral devices, etc. are used, and there is also a touch panel that takes into account the situation and environment when used. When connecting to a PLC or other device, it is necessary to check the specifications of the connected device before using it.