(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Touch Panels (For PLC)

A touch panel for PLC (Programmable Logic Controller),which is an Industrial touch screen panels for PLC, is a user interface device that allows operators to interact with and control industrial automation systems and widely used in manufacturing and industrial settings to automate processes and control machinery. These Human-Machine Interface (HMI) touch panels serve for factory automation When selecting a touch panel for PLC, it is crucial to consider factors such as Monitor Screen Size, Resolution, Display color (monochrome or color) and so on. These considerations are vital for ensuring the production of high-quality products. We highly recommend reputable brands like Pro-face by Schneider Electric, MITSUBISHI and OMRON
Take advantage of the convenience of FREE SHIPPING and NO MINIMUM ORDER on the Affordable touch panels for PLC systems . If you have any doubts or require assistance in choosing the right product, our experts are readily available to provide
Days to Ship
  • All
  • 2 Day(s) or Less
  • 20 Day(s) or Less
  • 91 Day(s) or Less
  1. 1
Brand
Product Series
Days to Ship
Monitor screen size(Inch)
Type
Monitor screen
Maximum Compatible Resolution
Display color(colors)
Input Voltage
Multi-language support
Ladder monitor
Frame color
Protection function (environmentally resistant)
Representative Standard
Dimension height(mm)
Dimension width(mm)
Dimension depth(mm)

    Programmable terminal NB series

      MELSEC-F Series Display Module

        GOT2000 Series GT25 Handy Model

          GOT2000 Series GT25 Model

            GOT2000 Series GT25 Open Frame Model

              GOT2000 Series GT21 Model

                GOT2000 Series GT25 Rugged Model

                  GOT2000 Series GT25 Wide Model

                    GOT2000 Series GT27 Model

                      Operator Unit, CDSB Series

                      Brand

                      OMRON

                      MITSUBISHI

                      MITSUBISHI

                      MITSUBISHI

                      MITSUBISHI

                      MITSUBISHI

                      MITSUBISHI

                      MITSUBISHI

                      MITSUBISHI

                      FESTO

                      Product Series

                      Programmable terminal NB series

                      MELSEC-F Series Display Module

                      GOT2000 Series GT25 Handy Model

                      GOT2000 Series GT25 Model

                      GOT2000 Series GT25 Open Frame Model

                      GOT2000 Series GT21 Model

                      GOT2000 Series GT25 Rugged Model

                      GOT2000 Series GT25 Wide Model

                      GOT2000 Series GT27 Model

                      Operator Unit, CDSB Series

                      Days to Ship 2 Day(s) 91 Day(s) 91 Day(s) 20 Day(s) or more 91 Day(s) 91 Day(s) or more Quote Quote Quote Quote
                      Monitor screen size(Inch)3.5-5.7 ~ 6.55,7 ~ 12.18.4 ~ 12.13.8 ~ 777 ~ 10.15.7 ~ 151.77
                      TypeOtherOtherMobilePanel mountPanel mountPanel mountPanel mountPanel mountPanel mount-
                      Monitor screenTFTSTNTFTTFTTFTTFTTFTTFTTFTTFT
                      Maximum Compatible Resolution320 x 240 (QVGA)-640 × 480 (VGA)640 × 480 (VGA) / 800 × 600 (SVGA)640 × 480 (VGA) / 800 × 600 (SVGA)320 x 240 (QVGA) / 800X480(WVGA)800X480(WVGA)800X480(WVGA) / 1,280x800 (WXGA)640 × 480 (VGA) / 800 × 600 (SVGA) / 1024 × 768 (XGA)-
                      Display color(colors)Color (65,536 colors or more)MonochromeColor (65,536 colors or more)Color (65,536 colors or more)Color (65,536 colors or more)Monochrome / Color (65,536 colors or more)Color (65,536 colors or more)Color (65,536 colors or more)Color (65,536 colors or more)-
                      Input Voltage--DC24VDC24V / OtherDC24V / OtherDC24V / OtherDC24VDC24VDC24V / Other-
                      Multi-language support-AvailableNANANANANANANA-
                      Ladder monitor-NANANANANANANANA-
                      Frame color--BlackBlack / WhiteOtherBlackSilverBlack / SilverBlack / White-
                      Protection function (environmentally resistant)Available-AvailableAvailableAvailableAvailableAvailableAvailableAvailable-
                      Representative StandardCULCECE / UL / CULCE / UL / CULCE / UL / CULCE / UL / CULCE / UL / CULCE / UL / CULCE / UL / CUL-
                      Dimension height(mm)103.8-185 ~ 230139 ~ 246185 ~ 23774 ~ 142158142 ~ 194139 ~ 30019.6
                      Dimension width(mm)129.8-145 ~ 201164 ~ 316236 ~ 311113 ~ 189214189 ~ 252167 ~ 39750
                      Dimension depth(mm)52.8-79.3 ~ 9752 ~ 53,55427 ~ 56554852 ~ 6045

                      Loading...

                      1. 1

                      Related Categories to Touch Panels (For PLC)