(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Lenses for Switches

A switch lens is a lens that is attached to a switch such as a control device. Attaching a large lens makes it easier to press the button on the switch and improves operability. The illuminated pushbutton lens has a structure in which the switch shines, having the effect of diffusing light and reducing the intensity of light so that workers do not look directly at it. The waterproof type protects the switch from water and dirt on the hands, preventing switch problems. Materials include AS resin, acrylic resin, and polyacetal resin. Lens with switch guard for the small control unit is a double type and has a function to guard and cover to prevent the switch from being pushed easily.
Days to Ship
  • All
  • 4 Day(s) or Less
  • 5 Day(s) or Less
  • 6 Day(s) or Less
  • 13 Day(s) or Less
  • 23 Day(s) or Less
  • 82 Day(s) or Less
  1. 1

Loading...

  1. 1

Related Categories to Lenses for Switches