(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Pilot Lamps (Options, Others)

The pilot lamp (option / other) is a component of IDEC's small control unit and is an accessory dedicated for the A1 series or A8 series. To mount an illuminated push-button switch, indicator light, or push-button switch, the panel is cut to the specified dimensions in advance, but the mounting hole plug is used to cover spare or unnecessary mounting holes. The A1 series is a product with a mounting hole size of ø10, and the A8 series is a product with a mounting hole size of ø8, so you can select a mounting hole plug which is compatible with each series. Dedicated A1 series products have a round shape of ø12 and height of about 4.4 mm, and A8 series products have a round shape of ø9 and height of about 4.2 mm. The material used is nitrile-based synthetic rubber with excellent oil resistance or abrasion resistance, and all are black.
Days to Ship
  • All
  • 5 Day(s) or Less
  1. 1
Brand
Product Series
Days to Ship

Loading...

  1. 1

Related Categories to Pilot Lamps (Options, Others)