(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Circuit Breakers (High Capacity)

Days to Ship
  • All
  • 8 Day(s) or Less
  • 9 Day(s) or Less
  • 31 Day(s) or Less
  1. 1
Brand
Product Series
Days to Ship
Ampere frame
Rated block capacity AC 200 V(kA)
Rated block capacity AC 400 V(kA)
Rated Braking Capacity at Rated Voltage of VDC 250(kA)
Number of Poles
Rated Current(A)
Mounting Method
Connection Method
Representative Standard
Dimension height(mm)
Dimension width(mm)
Dimension depth(mm)

    NF63-CV Single-Phase MCCB - 2/3 Contacts 60A

      Molded Case Circuit Breakers (MCCB) NF-SV Series

        Molded Case Circuit Breakers (MCCB) NF-HV  Series

          WS-V Series NF-C Type No-Fuse Breaker (Economy Product)

          Brand

          MITSUBISHI

          MITSUBISHI

          MITSUBISHI

          MITSUBISHI

          Product Series

          NF63-CV Single-Phase MCCB - 2/3 Contacts 60A

          Molded Case Circuit Breakers (MCCB) NF-SV Series

          Molded Case Circuit Breakers (MCCB) NF-HV Series

          WS-V Series NF-C Type No-Fuse Breaker (Economy Product)

          Days to Ship 9 Day(s) or more 8 Day(s) or more Quote Quote
          Ampere frame60AF / 100AF to 199AF / 200AF to 399AF60AF / 100AF to 199AF / 200AF to 399AF60AF200AF to 399AF
          Rated block capacity AC 200 V(kA)7.5 ~ 50852536
          Rated block capacity AC 400 V(kA)5 ~ 307.5 ~ 361025
          Rated Braking Capacity at Rated Voltage of VDC 250(kA)2.5 ~ 157.5 ~ 407.515
          Number of Poles2 / 32 / 3 / 433
          Rated Current(A)60 ~ 20060 ~ 25060200 ~ 250
          Mounting MethodFasten With Screws / DIN/Screw retentionFasten With Screws / DIN/Screw retentionDIN/Screw retentionFasten With Screws
          Connection MethodSurface type / Backside shapeSurface typeSurface typeSurface type / Embedded Type
          Representative StandardPSE / CE / TUV / CCCPSE / CE / TUV / CCCPSE / CE / CCCCE / TUV / CCC
          Dimension height(mm)100 ~ 165130 ~ 165130165
          Dimension width(mm)36 ~ 10550 ~ 12075105
          Dimension depth(mm)90 ~ 9290 ~ 929092

          Loading...

          1. 1

          Related Categories to Circuit Breakers (High Capacity)