(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Circuit Protectors (Options, Others)

Circuit protectors (optional/other) are parts such as covers, fresh plates, and plug-in bases that are used by attaching to circuit protectors. The terminal cover can prevent accidental malfunctions due to contact with the switch, and can provide dust-proof measures. In addition, dust may accumulate on the thread and wiring sections where the circuit protector is mounted, or dirt may adhere to the circuit protector over a long period of use. Therefore, it is used to protect electronic devices and switches from damage and deterioration. The material is PA66, polyamide resin, silicon rubber, and so on, and those made of silicon rubber clearly indicate ON and OFF. It is necessary to select according to the application, such as the number of poles of the plying base and the shape of the circuit protector.
Days to Ship
  • All
  • 4 Day(s) or Less
  • 5 Day(s) or Less
  • 6 Day(s) or Less
  • 10 Day(s) or Less
  1. 1

Loading...

  1. 1

Related Categories to Circuit Protectors (Options, Others)