(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

UV Irradiators

A UV curing system is a device that illuminates UV to a UV-curable tape or resin artificially and cures it. It is used as an adhesive and can be bonded, fixed, and binded in a short time. It is also highly transparent, and is used in a variety of situations, such as for adhesion of precision equipment, painting and coating of cards and automobile parts, etc. Long life and cost reduction are achieved by using LEDs. In addition, depending on the product, it can be used to bond resin, glass, etc., which are difficult to transmit UV, so its use is wide-ranging. UV curing systems include not only the main unit but also options and accessories such as a UV illumination connection controller, connection cable, etc. Depending on the environment and application, it is necessary to use the proper combination of the main unit and options.
Days to Ship
  • All
  • 4 Day(s) or Less
  1. 1
Brand
Product Series
Days to Ship

    UV Irradiation Head (Spot/Bar)

    Brand

    MISUMI

    Product Series

    UV Irradiation Head (Spot/Bar)

    Days to Ship 4 Day(s) or more

    Loading...

    1. 1

    Related Categories to UV Irradiators