(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Days to Ship |
|
---|
OMRON
[Features]
· A surface mounted relay that achieves the smallest mounting surface area in its class and a low profile.
· An ultra small type with a height of 5.2 mm, a width of 6.5 mm, and a length of 10 mm. Can be used for high-density mounting (G6k (U)-2F (-Y) type).
· A low profile type with a height of just 5.2 mm, promising improved mounting efficiency (G6k (U)-2F (-Y) type).
· Ultra-light with a weight of just (approx.) 0.7 g for faster mounting speeds.
· Approximately 70% lower power consumption compared to the manufacturer's other products. Achieves a high sensitivity at 100mW.
· Its unique terminal structure with a high infrared radiating efficiency makes it easier to increase the temperature of the terminal during IRS mounting, providing good soldering properties (surface mounted terminal type).
· Features a high withstand voltage between coil-contacts of AC1,500V. Also features impulse withstand voltage of 1.5kV10 × 160 μs (FCCPart68 compliant).
· Y-series product lines also available. Features an optimized distance between the coil contacts and terminals. Also features an impulse withstand voltage of 2.5kV2 × 10 μs (Telcordia standard compatible).
· The standard type is UL and CSA standard compliant. EN60950-certified.
Standard Price: | MYR 32.07- |
---|---|
Days to Ship: | 2 Day(s) |
OMRON
A small 2-pole, 2 A class signal switching type signal relay.
[Features]
・ Surface mount type 2-pole signal switching relay with terminals protruding from the side
・ Achieves high withstand voltage 2,000 V AC and high impact withstand voltage 2,500 V 2 × 10 μs (Telcordia standard) between coil contacts
・ Small size with height 9.4 mm × width 7.5 mm × length 15 mm
・ Achieves high sensitivity with rated power consumption of 140 mW
・ Compliant with IRS mounting method by using heat-resistant material
・ Obtained UL/CSA standard in standard format
・ Added series of terminal type for PCBs (type G65-2)
・ EN60950 certified type is also available (-Y type)
[Applications]
・ Mounted on PCB for communication equipment, office equipment, etc., and is used in a wide range of applications
Standard Price: | MYR 23.34- |
---|---|
Days to Ship: | 2 Day(s) |
OMRON
[Features]
· A small and high sensitivity single-pole relay for signal switching.
· Small size: 12.5 (L) × 7.5 (W) × 10 (H) mm.
· Features a wide contact switching region of 1mA to 1 A.
· High sensitivity coil: 150mW.
· A sealed plastic type with high environmental resistance.
· FCCpart68 compliant (1,500V, 10 × 160 μs) between coil-contacts.
Standard Price: | MYR 16.04 |
---|---|
Days to Ship: | 2 Day(s) |
OMRON
[Features]
· A general purpose, affordable, two pole relay for signals with a general purpose DIL terminal array.
· Features a wide contact switching region of 10 μA to 2 A.
· A sealed plastic type. Equipped as standard with crossbar twin contacts.
· High environmental resistance and high reliability.
· FCCpart68 compliant (1,500V, 10 × 160 μs) for between coil-contacts and between identical polarity-contacts.
· High withstand voltage of AC100V between coil-contacts and AC750V between identical polarity contacts.
· UL, CSA certified.
· 150mWtypes also available.
Standard Price: | MYR 19.96- |
---|---|
Days to Ship: | 2 Day(s) |
Maximum Switching Current 3 A Signal Relay
MISUMI
High sensitivity relay connectible to PLC output
Standard Price: | MYR 15.74 |
---|---|
Days to Ship: | 2 Day(s) |
OMRON
[Features]
· The series now includes types with a load voltage of 350V.
· Dual output types now available.
· An updated version of the G3VM-W series.
· Continuous load current: 120mA.
· The withstand voltage between the input and output is 2500Vrms.
Standard Price: | MYR 28.56 |
---|---|
Days to Ship: | 2 Day(s) |
OMRON
[Features]
· A MOS FET relay. Suitable for analog signal switching.
· Opto-isolated and can withstand voltages between the input and output of AC2.5kV. Supports high switching current.
· The 60V load voltage series now includes a two channel type.
· Capable of micro-analog signal switching.
· Features a withstand voltage between the input and output of 2500Vrms.
· The series includes surface mounted types.
Standard Price: | MYR 33.21 |
---|---|
Days to Ship: | 2 Day(s) |
OMRON
[Features]
· An ultra-small two-pole slim relay.
· Supports high-density mounting (width: 5.7 mm × length: 10.6 mm × height: 9 mm).
· Features a high withstand voltage between coil-contacts of AC1,500V. Also has an impulse withstand voltage of 2.5kV2 × 10 μs (supports Telcordia standards).
· FCCpart68 (1,5kV10, 10 × 160 μs) compliant for between coil-contacts and between identical polarity contacts.
· The series also includes single coiled wire latching types, supporting power saving measures.
· The standard type is UL and CSA standard certified.
Standard Price: | MYR 30.14 |
---|---|
Days to Ship: | 2 Day(s) |
OMRON
[Features]
· An ultra-thin single pole flat relay with the lowest profile in its class.
· Requires approximately 20% less surface area for mounting and has approximately 64% the volume (compared to the manufacturer's G5V-1). This enables high-density mounting (width: 7.0 mm × length: 10.6 mm × height: 4.5 mm (SMD), 4.1 mm (TH)).
· High withstand voltage between coil-contacts of AC1,000V. Also boasts impulse voltage resistance of 1.5kV10 × 160 μs (FCCPart68 compliant).
· High withstand voltage between identical polarity contacts of 750V.
· Surface mounted types also available.
· The standard type is UL and CSA standard certified.
· Uses absolutely no lead.
Standard Price: | MYR 20.05 |
---|---|
Days to Ship: | 2 Day(s) |
OMRON
A small, high-sensitivity 1-pole signal switching relay.
[Features]
・ Impressive power consumption is only 98 mW (rated power consumption: 200 mW), achieving high sensitivity
・ Designed to ensure an impact resistant voltage of 1,500 V (10 × 160 μs) and comply with the FCC standard
・ Adopted stick packaging in consideration of support for automatic mounting
・ Plastic seal type allows automatic soldering
・ Series of ultrasonic cleaning compatible types
・ Obtained UL and CSA standards as standard
[Applications]
・ Mounted on PCBs for communication equipment, office equipment, test and measuring instrument, disaster and crime prevention equipment, security equipment, etc.
Standard Price: | MYR 20.26- |
---|---|
Days to Ship: | 2 Day(s) |
OMRON
The highly durable international standard product type G6A.
[Features]
・ Strong against magnetic interference and capable of high-density mounting
・ Achieves high withstand voltage in compliance with impact resistance voltage 1,500 V FCC standard
・ High contact reliability with gold clad twin contacts and low contact bounce
・ Wide variation for a wide range of applications
[Applications]
・ Used for signal transmission to light electrical circuits on electronic circuit boards
Standard Price: | MYR 28.43- |
---|---|
Days to Ship: | 2 Day(s) |
Brand |
---|
Product Series |
Days to Ship |
Specifications |
Application |
Contact Configuration |
Latch function |
Terminal shape |
Contact rated current (minimum value for AC and DC)(A) |
Coil rated voltage (DC)(V) |
Representative Standard |
Dimension height(mm) |
Dimension width(mm) |
Dimension depth(mm) |
Brand | OMRON | OMRON | OMRON | OMRON | MISUMI | OMRON | OMRON | OMRON | OMRON | OMRON | OMRON |
---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | |||||||||||
Days to Ship | 2 Day(s) | 2 Day(s) | 2 Day(s) | 2 Day(s) | 2 Day(s) | 2 Day(s) | 2 Day(s) | 2 Day(s) | 2 Day(s) | 2 Day(s) | 2 Day(s) |
Specifications |
| ||||||||||
Application | For Signals | For Signals | For Signals | For Signals | For Signals | For Signals | For Signals | For Signals | For Signals | For Signals | For Signals |
Contact Configuration | 2c | 2c | 1c | 2c | 2c | 2a | 2a | 2c | 1a | 1c | 2c |
Latch function | NA | NA | NA | NA | NA | NA | NA | NA | NA | NA | Available / NA |
Terminal shape | For Circuit Boards | For Circuit Boards | For Circuit Boards | For Circuit Boards | For Circuit Boards | For Circuit Boards | For Circuit Boards | For Circuit Boards | For Circuit Boards | For Circuit Boards | For Circuit Boards |
Contact rated current (minimum value for AC and DC)(A) | 0.3 | 0.5 | 0.5 | 0.5 | - | - | - | 0.3 | 0.3 | 0.4 | 0.5 |
Coil rated voltage (DC)(V) | 3 ~ 24 | 4.5 ~ 24 | 3 ~ 24 | 5 ~ 24 | 12 | - | - | 12 | 5 ~ 12 | 5 ~ 48 | 5 ~ 24 |
Representative Standard | - | UL / CSA | - | - | UL / CUL | UL | UL | - | - | - | UL / CSA |
Dimension height(mm) | 5 | 9.2 | 10 | 11.5 | 10.6 | 4.45 | 4.45 | 10 | 4.1 | 8 | 8 |
Dimension width(mm) | 10 | 14.8 | 12.5 | 10.1 | 20.2 | 7.62 | 7.62 | 10.6 | 10.6 | 16 | 20.2 |
Dimension depth(mm) | 6.5 | 7.3 | 7.5 | 20.5 | 10.2 | 9.66 | 9.66 | 5.7 | 7 | 10 | 10.1 |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy