(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

UPS

UPS is a device that supplies power to computers when an input power error occurs. It is often used by incorporating it into industrial equipment, which helps to prevent business stoppage in the event of an error and to safely shut down. Power supply methods using UPS include continuous commercial power supplies, line interactive power supplies, constant inverter power supplies, etc. The shape of the product is almost a rectangular parallelepiped, and vertical and horizontal types are the most common. There are also designs that are easy to install in narrow spaces, such as types that support both vertical and horizontal placement, an ultra-thin type, etc.
Days to Ship
  • All
  • 9 Day(s) or Less
  • 13 Day(s) or Less
  • 36 Day(s) or Less
  1. 1
Brand
Product Series
Days to Ship
Input Voltage(V)
Output Voltage(V)
Rated Current(A)
Backup capacity(VA)
Power Supply Method
Battery type
Representative Standard
Dimension length(mm)
Dimension width(mm)
Dimension thickness(mm)
Input source resultant pulse
Number of output phases

    FREQUPS FW-S Series Constant Inverter

      FREQUPS, FW-A Series

        FREQUPS FW-J Series Constant Commercial Power Supply

        Brand

        MITSUBISHI

        MITSUBISHI

        MITSUBISHI

        Product Series

        FREQUPS FW-S Series Constant Inverter

        FREQUPS, FW-A Series

        FREQUPS FW-J Series Constant Commercial Power Supply

        Days to Ship Quote 9 Day(s) or more Quote
        Input Voltage(V)-AC81 to 124AC100
        Output Voltage(V)-AC100AC100
        Rated Current(A)-7 ~ 145.0k
        Backup capacity(VA)0.7k ~ 5.0k700 ~ 1400-
        Power Supply Method-Line interactiveConstant commercial
        Battery type-LeadLead
        Representative StandardUL-UL
        Dimension length(mm)255 ~ 672160 ~ 220280
        Dimension width(mm)155 ~ 250140 ~ 17046
        Dimension thickness(mm)415 ~ 600360 ~ 440275
        Input source resultant pulse-Single-PhaseSingle-Phase
        Number of output phases-Single-PhaseSingle-Phase

        Loading...

        1. 1

        Related Categories to UPS